KL2535 | Bus Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

Image similar, may contain optional accessories
KL2535 | Bus Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

KL2535 | Bus Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

Run
Enable A
Error A
Power
Enable B
Warning
Error B
Power contact
+24 V DC
Power contact
0 V
A1
B1
Sense A
Input 1
A2
B2
Sense B
Input 2
KL2535 | Bus Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

KL2535 | Bus Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

The KL2535 output terminal controls an output current via pulse width control of the supply voltage. It is galvanically isolated from the K-bus. The current value (0 to ±1 A) is specified by the automation device via a 16 bit value. The output stage is protected against overload and short-circuit. The Bus Terminal contains two channels that indicate their signal state by means of light emitting diodes. The LEDs simplify local diagnosis by displaying typical load and wiring faults.

Product status:

regular delivery

Product information

Technical dataKL2535
Number of outputs2
Nominal voltage24 V DC (-15%/+20%)
Load typeinductive > 1 mH, valves, coils
Max. output current2 x ±1 A (short-circuit proof, thermal-overload proof for both channels together)
PWM clock frequency36 kHz
Duty factor0…100% (current-controlled)
Resolutionmax. 12 bit
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactsload only
Current consumption K-bustyp. 60 mA
Bit width in the process image48 inputs/outputs: 2 x 16 bit data, 2 x 8 bit control/status
Configurationno address setting, configuration via Bus Coupler or controller
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Plug-in wiring levelfor all KSxxxx Bus Terminals
Approvals/markingsCE
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A
Dimensions (W x H x D)12 mm x 100 mm x 68 mm

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2535Bus Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled
KS2535Bus Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled, pluggable wiring level

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use