KL2791 | Bus Terminal, 1-channel motion interface, AC motor, 230 V AC, 0.9 A

Image similar, may contain optional accessories
KL2791 | Bus Terminal, 1-channel motion interface, AC motor, 230 V AC, 0.9 A

KL2791 | Bus Terminal, 1-channel motion interface, AC motor, 230 V AC, 0.9 A

Run
Net OK
Error
Short-circuit
overload
Power contact
230 V AC
Power contact N
Power contact ⏚
Output 1
Output 1
230 V
N
KL2791 | Bus Terminal, 1-channel motion interface, AC motor, 230 V AC, 0.9 A

KL2791 | Bus Terminal, 1-channel motion interface, AC motor, 230 V AC, 0.9 A

Compact Drive Technology

Compact Drive Technology

The KL2791-xxxx AC motor speed controller is intended for direct connection of different low-power single-phase AC motors. The KL2791 enables speed reduction of typical motors such as capacitor motors, universal motors and shaded-pole motors. The required output power is specified via the process data. The output setting matches respective output value through targeted on and off switching at optimized times. This technique is particularly suitable for drives with quadratic load characteristic such as fans and pumps.

 

Special features:

  • direct motor connection
  • Leading edge phase control and full-wave control
  • Available rated voltage/power
    • 230 V AC/200 VA (KL2791, KL2791-0011 without power contacts)

Product status:

regular delivery

Product information

Technical dataKL2791
Connection technologydirect motor connection
Number of outputs1 motor
Nominal voltage230 V AC
Mains voltage230 V AC
Rated power≤ 200 VA
Load type1-phase AC motors
Max. output current0.9 A
Control typephase/full wave control
Resolution1%
Reverse voltage protectionno
Electrical isolation500 V (K-bus/field voltage), 3750 V AC (1 min.)
Leakage current (OFF state)< 1 mA
Current consumption power contactsload only
Current consumption K-bustyp. 95 mA
Bit width in the process imageoutput: 1 x 16 bit data (1 x 8 bit control/status optional)
Weightapprox. 60 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A
Dimensions (W x H x D)12 mm x 100 mm x 68 mm

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2791Bus Terminal, 1-channel motion interface, AC motor, 230 V AC, 0.9 A
KS2791Bus Terminal, 1-channel motion interface, AC motor, 230 V AC, 0.9 A, pluggable wiring
KL2791-0011Bus Terminal, 1-channel motion interface, AC motor, 230 V AC, 0.9 A, without power contacts

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use