MB3110-0000-0000 | Baseplate, 3-row, 10 + 10 data slots, 10 power slots, extended functions

Image similar, may contain optional accessories
MB3110-0000-0000 | Baseplate, 3-row, 10 + 10 data slots, 10 power slots, extended functions

MB3110-0000-0000 | Baseplate, 3-row, 10 + 10 data slots, 10 power slots, extended functions

MB3110-0000-0000 | Baseplate, 3-row, 10 + 10 data slots, 10 power slots, extended functions

MB3110-0000-0000 | Baseplate, 3-row, 10 + 10 data slots, 10 power slots, extended functions

The 3-row baseplates of the MBxxxx series are available in various lengths and are used to accommodate 1-, 2-, and 3-row function modules. The data connectors provide 24 V DC or 48 V DC and EtherCAT for the connected modules. The power connectors supply 400...480 V AC and up to 848 V DC for the DC link. Potential equalization points and an optional diagnostic interface are provided on the baseplate.

Product status:

regular delivery

Product information

Technical dataMB3110-0000-0000
Product categorybaseplates
Category/version3-row
Row 110 x data connector
Row 210 x data connector
Row 310 x power connector
Potential equalization points6
Additional functionsyes
Housing dataBaseplate
Dimensions (W x H x D)470 mm x 370 mm x 32.5 mm (+ 37 mm PE cover)
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use