The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1010-1002-1334 power infeed module provides 24 V DC and up to 7 A for the system.
The integrated power supply is supplied with 1-phase 100...240 V AC. The 1-phase voltage is forwarded via the second connection to supply an additional device such as another MS1010-1002-1334.
Product status:
regular delivery
Product information
| Technical_data | MS1010-1002-1334 |
|---|---|
| Product category | system modules |
| Category/version | power infeed |
| Input voltage/current, external | 100…240 V AC/10 A |
| Connection method infeed, external | B17 connector |
| Output voltage/current, external | 230 V AC/10 A |
| Connection method output, external | B17 connector |
| Power supply unit | 24 V DC/7 A |
| Housing data | R1S3T2 |
|---|---|
| Baseplate interface | data connector |
| Number of data slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use