CX1100-0012 | Power supply units and I/O interfaces for CX1030 (service phase)

CX1100-0012 | Power supply units and I/O interfaces for CX1030 (service phase)

CX1100-0012 | Power supply units and I/O interfaces for CX1030 (service phase)

CX1100-0012 | Power supply units and I/O interfaces for CX1030 (service phase)

CX1100-0012 | Power supply units and I/O interfaces for CX1030 (service phase)

One of three power supply modules can be selected for CX1030 systems. The power supply of all other system components is ensured via the internal PC/104 bus; no separate supply lines are required. However, the CX1100 components offer further important characteristics that go beyond a pure power supply: an integrated NOVRAM enables the fail-safe storage of process data, an LC display with two lines of 16 characters each is used for displaying system and user messages. The CX1100-0012 power supply variant serves for the connection of local I/O signals, all Beckhoff Bus Terminals (KLxxxx) can be connected. This creates a control system with a very variable, expandable I/O level with large signal variety. The I/O data are stored in a DPRAM, which is accessible by the CPU via the system bus. The power supplies of the CX system can be exchanged in the field.

The CX1100-001x power supply units are electronically identical to the CX1100-000x power supply units, but with an internal heat sink and additional ventilation apertures. Although they are intended for use with the CX1030, these power supply units can also be used with the CX1020 and CX1010 in order to enable alternative mounting directions (see documentation).

  • E-bus connection: –
  • K-bus connection: yes (adapter terminal)
  • IP-Link connection: –
  • I/O-DPRAM: 4 kbytes

Product status:

service phase

Product information

Technical dataCX1100-0012
Power supply24 V DC (-15%/+20%)
Current supply E-bus
Current supply K-busup to max. 1.75 A
Connection typespring-loaded technique (adapter terminal)
NOVRAM8 kbytes
DisplayFSTN display 2 lines x 16 characters of text, illuminated
Diagnostics LED1 x PWR, 1 x I/O Run, 1 x I/O Err
Dimensions (W x H x D)42 mm x 109 mm x 92 mm
Weightapprox. 240 g
Storage temperature-25…+85°C
Operating temperature0…55°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

© Beckhoff Automation 2025 - Terms of Use