For applications requiring especially high speeds and dynamics, Beckhoff offers the water-cooled AM8300 servo series with standstill torques three times greater than conventional options

AM8300 Servomotors Set New High-Water Mark for Performance

SAVAGE, Minnesota, Nov. 14, 2024 – With the AM8300 servomotor series, Beckhoff expands its drive technology portfolio to include modular motors with integrated water cooling. Compared to conventional convection-cooled motors, these devices support higher speed requirements and boost standstill torque by a factor of three. The efficient and effective cooling technology enables extreme power density, accommodating a rated power of up to 40 kW in the smallest installation spaces.

The AM8300 technology is based on the tried-and-tested AM8000 servomotor series and its advantageous modular system approach with numerous options and consistent availability. The new servomotors offer maximum dynamics with dependable performance: the increased speed and torque do not affect the rotor moment of inertia. The servos come in five flange codes that each have three length options – with standstill torques from 5.1 to 274 Nm. As such, the AM8300 series covers an extremely wide range of motion control applications.

The AM8300 motors also offer options for a backlash-free permanent magnet holding brake, shaft seal, and keyway. Depending on the size, they support numerous feedback systems such as resolvers or battery-less single and multiturn encoders with One Cable Technology (OCT) or Hiperface.

With the water-cooling system and IP65 rating, the AM8300 series also suits demanding environmental conditions – especially those with high ambient temperatures. Depending on the size, the AM8300 is equipped with a 1/8- or 1/4-inch thread for connecting the cooling circuit.

11.14.2024

With efficient water cooling, the AM8300 servomotors offer extreme speed, torque, and power density. (© Beckhoff, 2024)

Shane Novacek

Shane Novacek
Beckhoff Automation LLC
13130 Dakota Avenue
Savage, MN 55378
United States

+1 952 890-0000
beckhoffnews@beckhoff.com
www.beckhoff.com/en-us/