Beckhoff expands the economy drive system

AM1000 servomotor and AX1000 servo drive: Powerful drive technology combined economically

The new AM1000 servomotor joins the economy drive system from Beckhoff. The compact, powerful motor and the AX1000 servo drive provide users with a perfectly coordinated, cost-optimized drive system. Features such as One Cable Technology (OCT), simple plug-and-play commissioning, and seamless TwinCAT integration ensure a high level of user-friendliness.

The AM1000 boasts a compact, robust design and a power range of up to 1,000 W at 230 V AC and up to 1,700 W at 400 V AC. The servomotor is available in different stack lengths in the common flange sizes 40, 60, and 80 mm. One Cable Technology (OCT) transmits the power supply and feedback signal via a standard motor cable, significantly reducing the cabling work. Equipped with a battery-free single-turn or multi-turn encoder, the AM1000 is recommended for cost-sensitive applications that place high demands on performance and where space is at a premium. An integrated holding brake and suitable planetary gear units can be selected as options.

Combining the servomotor with the AX1000 economy servo drive results in a versatile, cost-optimized drive system that is made in Germany. The user can easily select the right motor and servo drive combination based on the rated power. The components are perfectly harmonized with each other and enable simple, convenient commissioning via TwinCAT 3 Drive Manager 2. Thanks to the innovative winding and insulation system, the servomotor is approved for almost all networks available worldwide. The servo drive system, composed of the AM1000 and AX1000, can thus be implemented as a single-phase or three-phase system. Seamless TwinCAT integration increases user-friendliness and facilitates design, tuning, and diagnostics. The servo drive is available in various performance levels as a single-axis system or as a particularly cost-effective dual-axis version. In combination with the AM1000 servomotor, the system offers drive-integrated safety functions such as STO and SS1. The very short motor, extremely compact servo drive dimensions, and One Cable Technology (OCT) minimize the space required in the machine.

With the AF1000 variable frequency drive – which also forms part of the economy drive system – Beckhoff presents another cost-optimized solution for basic drive applications such as conveyor systems, pumps, or fans. The AF1000 is available as both a single-axis and dual-axis device for single-phase (1 x 230 V AC) and three-phase (3 x 400 V AC) supply and covers power ranges from 0.37 kW to 5.5 kW.

Ajey Phatak

Ajey Phatak
Beckhoff Automation Pvt. Ltd.
Suyog Platinum Tower, 9th Floor
Naylor Road, Off Mangaldas Road
Pune 411001
India

+91-20-6706 4800
press@beckhoff.co.in
www.beckhoff.com/hi-in/