May 15, 2024

XPlanar: Floating 2D product transport with up to six degrees of freedom

The unique levitation effect ensures wear-free and noiseless product movement in up to six degrees of freedom – including 360° rotation. Traveling at up to 2 m/s, products are transported on different movers simultaneously over arbitrarily designed plants. If the load capacity of a single mover is not sufficient, several movers act in combination and position goods in the µm range.

More about this video

XPlanar | Planar motor system

XPlanar | Planar motor system

Multi-mover 2D product movement with up to six degrees of freedom – floating, contactless, and intelligent.