TS6509 | TwinCAT PLC IEC 61400-25 Server

IEC 61400-25 is a specialization of IEC 61850 for wind turbines. The data model is especially extended for objects, such as, for example wind turbine generators. The TwinCAT Telecontrol Configurator can also be used here. Beside PLC codes it can also generate TwinCAT Scope 2 configurations.

Product status:

regular delivery

Product information

Technical dataTS6509
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT PLC
Ordering information
TS6509license for using a PLC library for communication according to IEC 61400-25

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use