Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A Đường Điện Biên Phủ
Phường Thạnh Mỹ Tây
Thành phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

ZS4000-2100 | Metal flange

Metal flange for motor cable, Series 615/915, M23 and feedback cable with Series 615/915, to adjust the connector, including sealings

Product status:

regular delivery

Product information

Technical dataZS4000-2100
Installation sizeSeries 615/915 itec® and M23
Connector typewall/panel feed-through

For further technical details, please refer to the data sheet.

Ordering information
ZS4000-2100metal flange for motor cable, Series 615/915 itec® and M23, to adjust the connector, including sealings
Material complianceZS4000-2100
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use