C9900-T2xx | Adhesive protection film for multi-touch Control Panel and Panel PC touch screens, foil mounted ex factory

For Panel PCs and Control Panels in all display sizes, Beckhoff offers accurately fitting adhesive films for protecting the multi-touch screen from dirt and scratches. Furthermore, the foil increases the protection with no effect on the sensitivity of the touch screen. The foil can be ordered as a single unit as well as one foil already mounted on the device ex-factory.

Product status:

regular delivery

Product information

Ordering information
C9900-T217Protection film for 7-inch displays, mounted ex factory
C9900-T218Protection film for 12-inch displays, mounted ex factory
C9900-T237Protection film for 12.1-inch 16:10 displays, mounted ex factory
C9900-T219Protection film for 15-inch displays, mounted ex factory
C9900-T220Protection film for 15.6-inch displays, mounted ex factory
C9900-T221Protection film for 18.5-inch displays, mounted ex factory
C9900-T222Protection film for 19-inch displays, mounted ex factory
C9900-T223Protection film for 21.5-inch displays, mounted ex factory
C9900-T224Protection film for 24-inch displays, mounted ex factory
C9900-T225Protection film for 7-inch displays
C9900-T226Protection film for 12-inch 4:3 displays
C9900-T238Protection film for 12.1-inch 16:10 displays
C9900-T227Protection film for 15-inch displays
C9900-T228Protection film for 15.6-inch displays
C9900-T229Protection film for 18.5-inch displays
C9900-T230Protection film for 19-inch displays
C9900-T231Protection film for 21.5-inch displays
C9900-T232Protection film for 24-inch displays

A fitted protection film delays water detection on the touch screen.

Material complianceC9900-T2xx
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use