Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A Đường Điện Biên Phủ
Phường Thạnh Mỹ Tây
Thành phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

ZXH9011-0075 | Set of rollers

Set of rollers, 6 rollers (plastic coated), suitable for ATH9011-0075-x550 and ATH9013-0075-x550

Product status:

regular delivery

Product information

Ordering information
ZXH9011-0075set of rollers, 6 rollers (plastic coated), suitable for ATH9011-0075-x550 and ATH9013-0075-x550
Material complianceZXH9011-0075
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Loading content ...

© Beckhoff Automation 2026 - Terms of Use