VAO1000-xxxx | Spacer rings for C mount

Product status:

regular delivery

Product information

Ordering information
VAO1000-0005Spacer rings for C mount, thickness 0.5 mm
VAO1000-0010Spacer rings for C mount, thickness 1 mm
VAO1000-0050Spacer rings for C mount, thickness 5 mm
VAO1000-0100Spacer rings for C mount, thickness 10 mm
VAO1000-0200Spacer rings for C mount, thickness 20 mm
VAO1000-0400Spacer rings for C mount, thickness 40 mm
Material complianceVAO1000-xxxx
CAS No.no
POPcompliant
RoHScompliant without exemption
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use