Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A Đường Điện Biên Phủ
Phường Thạnh Mỹ Tây
Thành phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

Sep 11, 2019 5:00:31 PM

TwinCAT 3.1 | Transport encryption for ADS – Secure ADS

The Automation Device Specification (ADS) is the communication protocol for the exchange of data and the control of TwinCAT systems. Beckhoff is now enabling encrypted communication for ADS with the new TwinCAT build 4024. TwinCAT Product Manager Dr.Henning Mersch presents the advantages in this 30-minute webinar. Learn more about:

  • Secure ADS: encrypted communication for ADS
  • directional ADS routes
  • key management for different application cases
  • transparent retrofitting in existing installations

The webinar is aimed at technically oriented users.

More about this video

TC1000 | TwinCAT 3 ADS

TC1000 | TwinCAT 3 ADS

The Automation Device Specification (ADS) is the communication protocol of TwinCAT. It enables the data exchange and the control of TwinCAT systems. ADS is media-independent and can communicate via serial or network connections.