Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A, Đường Điện Biên Phủ
Phường 25, Quận Bình Thạnh
Thành Phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

Mar 14, 2017 5:00:00 PM

TwinCAT 3 Database Server: Database connectivity easily established with TwinCAT.

TwinCAT 3 | Database Server, Part 1: Database connectivity easily established with TwinCAT

TwinCAT Database Server enables data exchange between databases and the TwinCAT system. PLC variables or direct values of the EtherCAT-I/Os can be logged cyclically on a change or event-controlled by means of the PLC function block.

Pascal Dresselhaus, Product Manager TwinCAT presents in this 30 minute webinar, how a database connection with the TwinCAT Database Server can be easily established without programming, so purley with configuration.

More about this video

TF6420 | TwinCAT 3 Database Server

TF6420 | TwinCAT 3 Database Server

TwinCAT 3 Database Server enables the exchange of data between databases and the TwinCAT system. PLC variables or direct values of the EtherCAT I/Os can be logged cyclically when changes occur or event-controlled by means of PLC function blocks.