The Windows Server operating systems are an optimal basis for server applications in an industrial environment. Microsoft Windows Server 2022 is based on Windows 10 version 21H2. Use of the Windows Server operating systems enables the realization of client-server structures. License prices depend on the number of CPU cores and provide a scalable system, depending on the size and performance of the application.
Long-term availability
Operating systems distributed by Beckhoff originate exclusively from the so-called embedded channel. This means that security updates are available for ten years. In addition, these operating system versions have constant properties and are not subject to a function upgrade. After the end of the extended support, Microsoft will no longer provide security updates. However, the operating system is still available and may continue to be distributed.
Stability and real-time capability
Beckhoff has been using Windows operating systems for many years as a stable basis for the TwinCAT automation software and other industrial applications. Only tested driver and software components that are regularly subjected to intensive real-time and functional tests are integrated. The drivers used are optimally matched to the Beckhoff hardware. In addition, all settings in the operating system are adapted to the use of TwinCAT. This optimizes the real-time capability of the controller and minimizes downtime on the machine.
Product status:
product announcement | estimated market release 2nd quarter 2024
Product information
Ordering information | Microsoft Windows Server 2022 |
---|---|
C9900-S530 | Microsoft Windows Server 2022 Standard for Embedded Systems, 16 cores, 5 clients, German, for industrial PCs with Intel® Core™ i of the 11th and 13th generations |
C9900-S531 | Microsoft Windows Server 2022 Standard for Embedded Systems, 16 cores, 5 clients, English, for industrial PCs with Intel® Core™ i of the 11th and 13th generations |
C9900-S532 | Microsoft Windows Server 2022 Standard for Embedded Systems, additional license for 4 cores |
C9900-S533 | Microsoft Windows Server 2022 Standard for Embedded Systems, Client Access license, 1 user |
C9900-S534 | Microsoft Windows Server 2022 Standard for Embedded Systems, Client Access license, 1 device |
C9900-S535 | Microsoft Windows Server 2022 Standard for Embedded Systems, Remote Desktop Services, Client Access license, 1 user |
C9900-S536 | Microsoft Windows Server 2022 Standard for Embedded Systems, Remote Desktop Services, Client Access license, 1 device |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use