The Windows Server operating systems are an optimal basis for server applications in an industrial environment. Microsoft Windows Server 2025 is based on Windows 11 version 24H2. Use of the Windows Server operating systems enables the realization of client-server structures. License prices depend on the number of CPU cores and provide a scalable system, depending on the size and performance of the application.
Long-term availability
Operating systems distributed by Beckhoff originate exclusively from the so-called embedded channel. This means that security updates are available for ten years. In addition, these operating system versions have constant properties and are not subject to a function upgrade. After the end of the extended support, Microsoft will no longer provide security updates. However, the operating system is still available and may continue to be distributed.
Stability and real-time capability
Beckhoff has been using Windows operating systems for many years as a stable basis for the TwinCAT automation software and other industrial applications. Only tested driver and software components that are regularly subjected to intensive real-time and functional tests are integrated. The drivers used are optimally matched to the Beckhoff hardware. In addition, all settings in the operating system are adapted to the use of TwinCAT. This optimizes the real-time capability of the controller and minimizes downtime on the machine.
Product status:
product announcement | estimated market release January 2026
Product information
| Ordering information | Microsoft Windows Server 2025 |
|---|---|
| C9900-S543 | Microsoft Windows Server 2025 Standard for Embedded Systems, 16 cores, 5 clients, German, for industrial PCs with Intel® Core™ i of the 13th generation |
| C9900-S544 | Microsoft Windows Server 2025 Standard for Embedded Systems, 16 cores, 5 clients, English, for industrial PCs with Intel® Core™ i of the 13th generation |
| C9900-S545 | Microsoft Windows Server 2025 Standard for Embedded Systems, 16 cores, 5 clients, additional license for 4 cores |
Windows Server 2025 requires a data storage device with at least 40 GB.
Client access licenses on request.
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use