C9900-S47x, C9900-S48x, CXxxxx-014x, CXxxxx-015x | Microsoft Windows 10 IoT Enterprise 2016 LTSB for Beckhoff Industrial PCs

C9900-S47x, C9900-S48x, CXxxxx-014x, CXxxxx-015x | Microsoft Windows 10 IoT Enterprise 2016 LTSB for Beckhoff Industrial PCs

C9900-S47x, C9900-S48x, CXxxxx-014x, CXxxxx-015x | Microsoft Windows 10 IoT Enterprise 2016 LTSB for Beckhoff Industrial PCs

C9900-S47x, C9900-S48x, CXxxxx-014x, CXxxxx-015x | Microsoft Windows 10 IoT Enterprise 2016 LTSB for Beckhoff Industrial PCs

C9900-S47x, C9900-S48x, CXxxxx-014x, CXxxxx-015x | Microsoft Windows 10 IoT Enterprise 2016 LTSB for Beckhoff Industrial PCs

IPC diagnostics with the IPC Device Manager

IPC diagnostics with the IPC Device Manager

Windows Operating Systems for Industrial PCs from Beckhoff

With the introduction of Microsoft Windows 10 IoT Enterprise 2016 LTSB (version 1607), the use of modern operating systems at Beckhoff continues consistently. Windows 10 supports multi-touch operating concepts and makes the tile design come to life. Pricing is now oriented to CPU classes, allowing Intel Atom® processors and processors in the mid-performance range to be offered at considerably lower prices.

Long-term availability

Windows 10 operating systems distributed by Beckhoff originate exclusively from the so-called Long Term Servicing Channel (LTSC). This means that security updates are available for ten years. After the end of product distribution, security updates will be provided by Microsoft until the end of extended support. In addition, these operating system versions have constant properties and are not subject to a function upgrade.

Stability and real-time capability

Beckhoff has been using Windows operating systems as a stable basis for the TwinCAT automation software for many years. Only tested driver and software components that are regularly subjected to intensive real-time and functional tests are integrated. The drivers used are optimally matched to the Beckhoff hardware. In addition, all settings in the operating system are adapted to the use of TwinCAT. This optimizes the real-time capability of the controller and minimizes downtime on the machine.

Windows 10 lockdown features

Windows 10 operating systems include so-called device lockdown features. These are already integrated into the operating system and do not need to be subsequently installed. They can already greatly increase the security of images without third-party software: Keyboard and USB filter, write filter or AppLocker help to prevent unauthorized access to the controller base.

Security

Security requirements for Industrial PC operating systems are steadily increasing. The reasons for this are, for example, the new areas of application and use cases in the field of Industrie 4.0, networking, and cloud connectivity. The IPC Security Guideline helps to make operating systems more secure step by step by explaining actions and conducting threat analyses. In addition, Beckhoff communicates known vulnerabilities in the form of Security Advisories and provides instructions – if available – on how to eliminate them on Beckhoff Industrial PCs. Results of regular tests of Microsoft updates related to the functionality and real-time capability of our controller are available to Beckhoff customers on request in the form of update lists. With Windows operating systems, a Beckhoff Security Wizard opens the first time they start and guides the user through the first steps to secure the system.

Useful Beckhoff components

Additional Beckhoff components integrated as standard facilitate the operation and maintenance of Industrial PCs and operating systems, thus providing real added value. With the Beckhoff Display Control the user can, for example, change the brightness of the display or set a screen saver and a cleaning mode. With the Beckhoff Device Manager, an Industrial PC can be configured remotely using a web browser. Characteristics of the Industrial PC such as fan speed, CPU usage, and data carrier SMART parameters are visible at a glance and thus facilitate maintenance. Using the Beckhoff Unified Write Filter (UWF) Manager, the operator can use a graphical user interface to control and configure the Windows 10 write filter UWF to protect a partition against write access.

Product status:

regular delivery

Product information

Ordering informationMicrosoft Windows 10 IoT Enterprise 2016 LTSB
C9900-S470Windows 10 IoT Enterprise 2016 LTSB, 32 bit, German, for Industrial PCs with Intel Atom® E38xx
C9900-S471Windows 10 IoT Enterprise 2016 LTSB, 32 bit, English, for Industrial PCs with Intel Atom® E38xx
C9900-S472Windows 10 IoT Enterprise 2016 LTSB, 32 bit, German, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 of the 4th and 6th generation
C9900-S473Windows 10 IoT Enterprise 2016 LTSB, 32 bit, English, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 of the 4th and 6th generation
C9900-S474Windows 10 IoT Enterprise 2016 LTSB, 32 bit, German, for Industrial PCs with Intel® Core™ i7 of the 4th and 6th generation
C9900-S475Windows 10 IoT Enterprise 2016 LTSB, 32 bit, English, for Industrial PCs with Intel® Core™ i7 of the 4th and 6th generation
C9900-S476Windows 10 IoT Enterprise 2016 LTSB, 64 bit, German, for Industrial PCs with Intel Atom® E38xx
C9900-S477Windows 10 IoT Enterprise 2016 LTSB, 64 bit, English, for Industrial PCs with Intel Atom® E38xx
C9900-S478Windows 10 IoT Enterprise 2016 LTSB, 64 bit, German, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 of the 4th, 6th and 7th generation
C9900-S479Windows 10 IoT Enterprise 2016 LTSB, 64 bit, English, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 of the 4th,6th and 7th generation
C9900-S480Windows 10 IoT Enterprise 2016 LTSB, 64 bit, German, for Industrial PCs with Intel® Core™ i7 of the 4th, 6th and 7th generation or Xeon®
C9900-S481Windows 10 IoT Enterprise 2016 LTSB, 64 bit, English, for Industrial PCs with Intel® Core™ i7 of the 4th, 6th and 7th generation or Xeon®

Microsoft Windows 10 IoT Enterprise 2016 LTSB requires a data storage device with at least 40 GB for operating system and TwinCAT. Processors with at least 2 cores are recommended.

The ordering options for the Embedded PCs can be found in the ordering information of the respective device.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use