XTS guide rails and movers

The XTS guide rails and movers are passive components of the XTS construction kit system. In combination with the magnetic fields of the motor modules, the movers enable a linear travel movement along a specified track layout. Basically, a distinction can be made between two system solutions: the guide rails that are mounted directly on the motor modules with little effort, and the guide rails that run parallel to the motor modules and can accept larger weight forces.

For mounting guide rails on the motor modules, Beckhoff offers a variant with guide rails made of aluminum and matching movers with plastic rollers. Thanks to a modular construction kit consisting of different guide rail designs, individual travel paths can be realized and flexibly adapted. Additionally, the combination of plastic rollers on an aluminum track offers the advantage of a system concept with low lubrication requirements, which is suitable for use in the pharmaceutical and other industries. The set-up described can be traveled on with two types of mover: a rigid mover set-up for payloads up to 1.3 kg and a sprung mover set-up for higher mileage and reduced product spacing.

The second system solution consists of using a guide rail running parallel to the motor modules. The weight forces are no longer absorbed via the motor module, but by a guide rail mounted on a machine bed, allowing larger masses to be transported. As a supplementary product variant, motor modules are available for this system solution without fastening holes for a guide rail system. This prevents foreign bodies from the industrial environment collecting in the open holes.

With the GFX system, Hepco Motion offers a corresponding variant in which steel guide rails and matching movers with steel rollers are combined. The long service life of the movers presupposes extremely low maintenance requirements with high transport weights of up to 4 kg. In order to increase the transport weights still further, there is also a possibility to combine several systems with one another. A fully assembled GFX system can be ordered directly through Beckhoff.

The various versions are complemented by corresponding product variants for hygienically demanding environmental conditions. The stainless steel guide rails can be mounted directly on the motor modules of the XTS Hygienic product variant. To match, there are two variants in hygienic design, with the movers in stainless steel and aluminum executions. The stainless steel movers can be used in environmental conditions with particularly high hygienic requirements. In comparison with this, the anodized aluminum mover offers the advantage of the transport of larger payloads with higher dynamics. An adapted variant of the GFX system is also available for a parallel-running guide rail system.

Your selection:
    • AT8x00 | NCT electronics

      Type:
      NCT electronics
      Variant:
      integrated NCT functionality
    • AT9011 | Movers, length 70 mm

      AT9011 | Movers, length 70 mm

      Type:
      mover
      Variant:
      standard
      Material:
      aluminum
    • AT9014 | XTS movers, length 55 mm or 70 mm, spring-loaded

      Type:
      mover
      Variant:
      standard
      Material:
      aluminum
    • AT9001 | Magnetic plate sets

      AT9001 | Magnetic plate sets

      Type:
      Magnetic plate set
      Ordering information:
      Magnetic plate sets
      Variant:
      standard
      Material:
      aluminum
    • GFX | Hepco guide rail system

      GFX | Hepco guide rail system

      Type:
      guide rail, mover
      Variant:
      standard
      Material:
      steel
    • AT9000 | Guide rail, straight, without lock

      AT9000 | Guide rail, straight, without lock

      Type:
      guide rail
      Variant:
      standard
      Design form:
      straight
      Material:
      aluminum
    • AT9100 | Guide rail, straight, with lock

      AT9100 | Guide rail, straight, with lock

      Type:
      guide rail
      Variant:
      standard
      Design form:
      straight
      Gate:
      yes
      Material:
      aluminum
    • AT9020 | Guide rail, 22.5° curved segment, without lock

      AT9020 | Guide rail, 22.5° curved segment, without lock

      Type:
      guide rail
      Variant:
      standard
      Design form:
      curved segment, 22.5° (positive curve, Ø 1273 mm)
      Material:
      aluminum
    • AT9025 | Guide rail, -22.5° curved segment, without lock

      AT9025 | Guide rail, -22.5° curved segment, without lock

      Type:
      guide rail
      Variant:
      standard
      Design form:
      curved segment, -22.5° (negative curve, Ø 1273 mm)
      Material:
      aluminum
    • AT9040 | Guide rail, 45° curved segment, without lock

      AT9040 | Guide rail, 45° curved segment, without lock

      Type:
      guide rail
      Variant:
      standard
      Design form:
      curved segment, 45° (positive curve, Ø 637 mm)
      Material:
      aluminum
    • AT9050 | Guide rail, 180° curved segment, without lock

      AT9050 | Guide rail, 180° curved segment, without lock

      Type:
      guide rail
      Variant:
      standard
      Design form:
      curved segment, 180° (positive curve, clothoid)
      Material:
      aluminum
    • ATH9001 | Hygienic magnetic plate sets

      ATH9001 | Hygienic magnetic plate sets

      Type:
      Magnetic plate set
      Ordering information:
      Hygienic magnetic plate sets
      Variant:
      hygienic design
      Material:
      stainless steel
    • ATH9011 | Stainless steel mover

      ATH9011 | Stainless steel mover

      Type:
      mover
      Variant:
      hygienic design
      Material:
      stainless steel
    • ATH9013 | Aluminum mover

      ATH9013 | Aluminum mover

      Type:
      mover
      Variant:
      hygienic design
      Material:
      aluminum
    • ATH9000 | Guide rail, straight, without lock

      ATH9000 | Guide rail, straight, without lock

      Type:
      guide rail
      Variant:
      hygienic design
      Design form:
      straight
      Material:
      stainless steel
    • ATH9100 | Guide rail, straight, with lock

      ATH9100 | Guide rail, straight, with lock

      Type:
      guide rail
      Variant:
      hygienic design
      Design form:
      straight
      Gate:
      yes
      Material:
      stainless steel
    • ATH9200 | Guide rail, straight, connector

      ATH9200 | Guide rail, straight, connector

      Type:
      guide rail
      Variant:
      hygienic design
      Design form:
      straight
      Material:
      stainless steel
    • ATH9050 | Guide rail, 180° curved segment

      ATH9050 | Guide rail, 180° curved segment

      Type:
      guide rail
      Variant:
      hygienic design
      Design form:
      curved segment, 180° (positive curve, clothoid)
      Material:
      stainless steel
    • ZX9001-0000 | Rail on support

      ZX9001-0000 | Rail on support

      Type:
      Rail on support
      Ordering information:
      rail on support for XTS standard movers, suitable for XTS standard guide rails AT9100-xxxx
      Variant:
      standard
    • ZX9011-0070 | Set of rollers

      ZX9011-0070 | Set of rollers

      Type:
      Set of rollers
      Ordering information:
      set of rollers, 6 rollers (plastic coated), suitable for mover AT9011-0070-xxxx
      Variant:
      standard
    • ZX9014-0055 | Set of rollers

      ZX9014-0055 | Set of rollers

      Type:
      Set of rollers
      Ordering information:
      set of rollers, 6 rollers (plastic coated), suitable for mover AT9014-0055-xxxx
      Variant:
      standard
    • ZX9014-0070 | Set of rollers

      ZX9014-0070 | Set of rollers

      Type:
      Set of rollers
      Ordering information:
      set of rollers, 6 rollers (plastic coated), suitable for mover AT9014-0070-xxxx
      Variant:
      standard
    • ZX9017-0000 | Angle pin wrench

      ZX9017-0000 | Angle pin wrench

      Ordering information:
      Torx T20 angle pin wrench with short pin part for hard-to-reach screws
      Variant:
      standard
    • ZX9017-0001 | Tool set for changing the rollers of the Movertyps AT9014-00xx

      ZX9017-0001 | Tool set for changing the rollers of the Movertyps AT9014-00xx

      Ordering information:
      tool set for changing the rollers of the Movertyps AT9014-00xx, consisting of hexagon socket bit SW 1.5 mm x 50 mm pin punch 150 mm x 2 mm
      Variant:
      standard
    • ZXH9001-0000 | Rail on support

      ZXH9001-0000 | Rail on support

      Type:
      Rail on support
      Ordering information:
      rail on support for hygienic movers, 250 mm, straight, suitable for stainless steel guide rails ATH9100-xxxx
      Variant:
      hygienic design