Product information
| Technical data | ZB9050-0017 |
|---|---|
| Cross-section | 4 x 2.5 mm² (AWG14) |
| Use | drag-chain suitable |
| Material jacket | PUR (polyurethane) |
| Outer cable diameter | 8.8 mm ± 0.2 mm (0.3464" ± 0.0079") |
| Min. bending radius, moved | 10 x outer cable diameter |
| Min. bending radius, fixed installation | 5 x outer cable diameter |
| Max. number of cycles | ≥ 2 million |
| Jacket color | black (similar to RAL9005) |
For further technical details, please refer to the data sheet.
| Ordering information | Length |
|---|---|
| ZB9050-0017 | sold by the meter |
© Beckhoff Automation 2026 - Terms of Use