The Cat.6 EtherCAT/Ethernet plug is suitable for gigabit due to its 8-pole implementation. The robust IP20 die-cast zinc housing is made up of only two parts and can be assembled in the field without special tools. Cables from AWG22-26 can be connected. The plug fits the cables ZB9010, for fixed routing, and ZB9020, for drag-chains.
Product status:
regular delivery
Product information
| Technical data | ZS1090-0005 |
|---|---|
| Shielding | yes |
| Installation size | RJ45 |
| Connector type | plug |
| Contact type | male |
| Number of positions (face) | 8-pin |
| Rated current | 1 A at 50°C |
| Mating cycles | ≥ 750 |
| Wire termination | IDC |
| Max. wire cross-section | AWG26…AWG22 (0.14 mm²…0.34 mm²) |
| Max. cable outer diameter | 5.5…8.5 mm |
| Material | plastic |
For further technical details, please refer to the data sheet.

| A1 | approx. 51.00 mm |
| A2 | 12.90 mm |
| Ordering information | |
|---|---|
| ZS1090-0005 | plug, field assembly, RJ45, IP20, straight, male, 8-pin, AWG22…26, packaging unit = 10 pieces, Ø 5.5…8.5 mm, shielded |
| Material compliance | ZS1090-0005 |
|---|---|
| CAS No. | no |
| REACH SVHC | no |
| POP | compliant |
| RoHS | compliant without exemption |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use