Product information
| Technical data | ZS4100-3113 |
|---|---|
| Installation size | Pitch dimension 7.62 mm |
| Connector type | plug |
| Contact type | female |
| Number of positions (face) | 4-pin |
| Mating cycles | 25 |
| Wire termination | Push-in |
| Max. wire cross-section | AWG20 ... AWG12 (0.5 mm²…2.50 mm²) |
For further technical details, please refer to the data sheet.
| Ordering information | |
|---|---|
| ZS4100-3113 | Pitch dimension 7.62 mm, plug, straight, female, 4-pin, PU: 10 pieces |
© Beckhoff Automation 2026 - Terms of Use