ZS7002-1004 | EtherCAT P contact carrier, turned 180°, IP67, for ZS7002-0005 and ZS7002-0006

M8 contact carrier, angled, turned 180°, print contact, P-coded for ZS7002-0005 and ZS7002-0006, packaging unit = 25 pieces

 

Product status:

regular delivery

Product information

Technical dataZS7002-1004
Shieldingno
Installation sizeM8
Connector typeEtherCAT P contact carrier
Contact typefemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Mating cycles≥ 100
Wire terminationsolder connection

For further technical details, please refer to the data sheet.

A134.50 mm
Ordering information
ZS7002-1004M8 contact carrier, angled, turned 180°, print contact, P-coded for ZS7002-0005 and ZS7002-0006, packaging unit = 25 pieces
Material complianceZS7002-1004
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.be3dbad8-35cb-41b3-ae8f-32326bebaf86
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use