ZS9100-0002 | Shield connection for ELM series

For the DIN-rail-mountable metal housings of the ELM series a separate shield clamp, ZS9100-0002, is available. The shield connection consists of a mounting bracket, a clamp strap and one screw. The connection cable fed to the module must be stripped to allow ideal contacting of the shield. Possible interference is reliably dissipated by the shield connection, and moreover the cable is securely fixed in position. The ELM modules are supplied without pre-mounted shield connection. See housing series instructions for mounting details.

Product status:

regular delivery

Product information

Ordering information
ZS9100-0002shield connection for ELM series, shield diameter 7…16 mm

Loading content ...

© Beckhoff Automation 2026 - Terms of Use