EL/ED1xxx | EtherCAT Terminals, digital input

EL1xxx | Digital input

EL1xxx | Digital input

2-channel 4-channel 8-channel 16-channel 32-channel
Signal
5 V DC EL1252-0050
TON/TOFF 1 μs, timestamp
EL1124
filter 0.05 µs
EL1262-0010
TON/TOFF 0.1 μs, oversampling
EL1262-0050
TON/TOFF 1 μs, oversampling
10 V DC EL1252-0060 New
TON/TOFF 1 μs, timestamp
12 V DC EL1144
filter 10 μs
24 V DC
Filter 3 ms
EL1002
type 3
EL1004
type 3
EL1008
type 3, 1-wire
EL1809
type 3
EL1004-0020
functional isolation 2500 V
EL1409
1-wire
EL1104
type 3, with sensor supply
EL1429 New
positive/ground switching
EL1024
type 2
EL1804
type 3, 8 x 24 V, 4 x 0 V
EL1808
type 3, 8 x 24 V DC, 2-wire
EL1084
ground switching
EL1088
ground switching
EL1889
ground switching
EL1489 New
ground switching
EL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EL1852
type 3, 8 inputs, 8 outputs, Imax = 0.5 A, flat-ribbon cable
EL1862
type 3, flat-ribbon cable
EL1862-0010
flat-ribbon cable, ground switching
24 V DC
Filter adjustable
EL1417 New
1-wire
24 V DC
Filter 10 µs
EL1012
type 3
EL1014
type 3
EL1018
type 3
EL1899
ground switching
EL1252-0010
type 3, timestamp
EL1034
type 1, potential-free inputs
EL1819
type 3
EL1114
type 3, with sensor supply
EL1814
type 3, 8 x 24 V, 4 x 0 V, 3-wire
EL1094
ground switching
EL1098
ground switching
EL1872
type 3, flat-ribbon cable
EL1872-0010
flat-ribbon cable, ground switching
24 V DC
XFC: TON/TOFF 1 µs
EL1202
type 3
EL1252
type 3, timestamp
EL1254
type 3, timestamp
EL1258
multi-timestamping
EL1259
8 inputs, 8 outputs, multi-timestamping, Imax = 0.5 A
EL1262
type 3, oversampling
EL1264 New
type 3, oversampling
EL1258-0010
multi-timestamping, ground switching
24 V DC
Counter
EL1502
type 1, 100 kHz, 32 bit
EL1512
type 1, 1 kHz, 32 bit
24 V DC
Safe input
EL1904
TwinSAFE, 4 safe inputs
EL1918
TwinSAFE Logic, 8 safe inputs
EL2911
TwinSAFE Logic, 4 safe inputs, 1 safe output
48 V DC EL1134
type 1
120 V AC/DC EL1712
power contacts
120 V DC EL1712-0020
power contacts
120…230 V AC EL1702
power contacts
EL1722
no power contacts
220 V DC EL1702-0020
power contacts
Thermistor EL1382
NAMUR EL1052
EL1054
Ex i, NAMUR ELX1052
ELX1054
ELX1058

Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.


ED1xxx | Digital input

ED1xxx | Digital input

2-channel 4-channel 8-channel 16-channel 32-channel
Signal
24 V DC
Filter 3 ms
ED1008 New Preferred type
push-in
ED1809 New Preferred type
push-in
ED1829 New Preferred type
positive/ground switching, push-in
ED1889 New Preferred type
ground switching, push-in
ED1859 New Preferred type
8 inputs, 8 outputs, Imax = 0.5 A, push-in
24 V DC
Filter adjustable
ED1839 New
push-in
ED1837 New
push-in
ED1897 New
ground switching, push-in
24 V DC
Filter 10 µs
ED1819 New Preferred type
push-in

Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.