KL4xxx | Analog output
KL4xxx | Analog output |
|||||
| 1-channel | 2-channel | 4-channel | 8-channel | KM4xxx | |
| Signal | |||||
|
0…10 V Standard signal |
KL4001 12 bit, potential-free output |
KL4002 12 bit |
KL4004 12 bit, no power contacts |
KM4602 12-bit manual/automatic operation |
|
|
KL4404 12 bit |
KL4408 12 bit |
||||
|
±10 V Standard signal |
KL4031 12 bit, potential-free output |
KL4032 12 bit |
KL4034 12 bit, no power contacts |
||
|
KL4132 16 bit |
KL4434 12 bit |
KL4438 12 bit |
|||
|
KL4494 12 bit, 2 x input, 2 x output |
|||||
|
0…20 mA Standard signal |
KL4011 12 bit |
KL4012 12 bit |
KL4414 12 bit |
KL4418 12 bit |
|
|
KL4112 16 bit |
|||||
|
4…20 mA Standard signal |
KL4021 12 bit |
KL4022 12 bit |
KL4424 12 bit |
KL4428 12 bit |
|
The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.