KL1xxx | Digital input
KL1xxx | Digital input |
|||||||
| 2-channel | 4-channel | 8-channel | 16-channel | KM1xxx | |||
| Signal | |||||||
| 5 V DC |
KL1124 filter 0.2 ms |
||||||
|
24 V DC Filter 3,0 ms |
KL1002 type 3 |
KL1104 type 3 |
KL1804 type 3, 8 x 24 V, 4 x 0 V |
KL1808 type 3, 8 x 24 V DC |
KL1809 type 3 |
KM1002 16-channel, type 1 |
|
|
KL1402 type 3 |
KL1302 type 2 |
KL1404 type 3, 4 x 2-wire connection |
KL1304 type 2 |
KL1408 type 3 |
KM1004 32-channel, type 1 |
||
|
KL1052 positive/ground switching |
KL1154 positive/ground switching |
KL1184 ground switching |
KL1488 ground switching |
KL1889 ground switching |
KM1008 64-channel, type 1 |
||
|
KL1212 type 1, short-circuit protected sensor supply |
KL1362 break-in alarm |
KL1859 type 3, 8 inputs, 8 outputs, Imax = 0.5 A |
|||||
|
KL1862 type 3, flat-ribbon cable |
|||||||
|
KL1862-0010 type 3, flat-ribbon cable, ground switching |
|||||||
|
24 V DC Filter 0,2 ms |
KL1012 type 3 |
KL1412 type 3 |
KL1114 type 3 |
KL1814 type 3, 8 x 24 V, 4 x 0 V |
KL1418 type 3 |
KL1819 type 3 |
KM1012 16-channel, type 1 |
|
KL1312 type 2 |
KL1314 type 2 |
KM1014 32-channel, type 1 |
|||||
|
KL1414 type 3, 4 x 2-wire connection |
KL1434 type 2, 4 x 2-wire connection |
KM1018 64-channel, type 1 |
|||||
|
KL1164 positive/ground switching |
KL1194 ground switching |
KL1498 ground switching |
|||||
|
KL1872 type 3, flat-ribbon cable |
|||||||
| 24 V DC |
KL1232 pulse expansion |
KL1382 thermistor |
KL1904 TwinSAFE, 4 safe inputs |
KM1644 4-channel, manual operation |
|||
|
24 V DC Counter |
KL1501 type 1, 100 kHz, 32 bit |
KL1512 type 1, 1 kHz, 16 bit |
|||||
| ≥ 48 V DC |
KL1032 48 V DC, filter 3.0 ms |
KL1712-0060 60 V DC |
|||||
| 120 V AC/DC |
KL1712 |
||||||
| 230 V AC |
KL1702 |
KL1722 no power contacts |
KL1704 |
||||
| NAMUR |
KL1352 |
||||||
The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.