EP23xx | Digital combi
EP23xx | Digital combi |
|||||
8-channel | 12-channel | 16-channel | |||
Signal | |||||
24 V DC inputs + outputs |
EP2308-0001 8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms |
EP2308-0002 4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms |
EP1859-0042 8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12, 3.0 ms |
||
EP2318-0001 8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs |
EP2318-0002 4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs |
EP2316-0003 8 inputs + 8 outputs, Imax = 0.5 A, connector with spring-loaded system, 10 µs |
EP2316-0008 8 inputs + 8 outputs, D-sub, 25-pin, 10 µs |
||
EP2328-0001 8 x M8, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms |
EP2328-0002 4 x M12, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms |
||||
24 V DC in-/outputs |
EP2338-0001 8 x M8, 8 in-/outputs, Imax = 0.5 A, 10 µs |
EP2338-0002 4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs |
EP2339-0021 16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms |
EP2339-0022 8 x M12, 16 in-/outputs, Imax = 0.5 A, 3.0 ms |
|
EP2338-1001 8 x M8, 8 in-/outputs, Imax = 0.5 A, 3.0 ms |
EP2338-1002 4 x M12, 8 in-/outputs, Imax = 0.5 A, 3.0 ms |
EP2339-0121 16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms, ground switching |
|||
EP2338-2002 4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs |
EP2349-0021 16 x M8, 16 in-/outputs, Imax = 0.5 A, 10 µs |
EP2349-0022 8 x M12, 16 in-/outputs, Imax = 0.5 A, 10 µs |
|||
EP2339-0003 16 in-/outputs, Imax = 0.5 A, connector with spring-loaded system, 3.0 ms |
|||||
EP2339-0042 8 x M12, 16 in-/outputs, Imax = 0.5 A, ∑ 16 A, EtherCAT M12, 3.0 ms |
|||||
24 V DC safe in-/outputs |
EP1957-0022 TwinSAFE Logic, 8 safe inputs, 4 safe outputs |