World’s Leading Trade Fair for the Manufacturing Industry
Smart automation makes machines and processes more independent, efficient, and powerful. We are showcasing the next stage of development at Hannover Messe:
the fusion of artificial intelligence and classic machine control as the basis for physical AI.
Our highlights at a glance:
- optimize processes and machines with TwinCAT CoAgent and TwinCAT 3 Machine Learning Creator
- improve performance in runtime and engineering significantly through TwinCAT PLC++
- open, scalable solutions for digital transformation with PC‑based control
Experience live practical demos, be inspired by experts, and see all the innovative automation highlights right here in Hall 27 at Booth G56 or watch our livestream: Beckhoff Live + Interactive.
We're looking forward to seeing you at Hannover Messe 2026 from April 20–24.
Masterclass: Industrial AI
- Date: 21.04.2026, 09:45–10:45 a.m.
- Location: Hall 26, Solution Lab (E43), Masterclass 1
- Speaker: Dr. Fabian Bause (Product Mangement TwinCAT, Beckhoff Automation)
- Language: English
An AI assistant for the entire automation lifecycle:
TwinCAT 3 CoAgent
- program more efficiently: language-based code suggestions for PLC, HMI, and I/O configuration
- optimized information retrieval: access to the Beckhoff InfoSys with context-related recommendations
- open: can be combined with various AI models
- minimize downtime: AI-supported error diagnostics and problem solving
- increase transparency: commission data analysis while operations are running
- guided troubleshooting: automatically generated repair instructions
Artificial intelligence in sync with the application:
TwinCAT Machine Learning
- AI at control level: execute neural networks and machine learning algorithms directly in TwinCAT runtime
- seamless integration: artificial intelligence can be part of the PLC code
- high-performance: accelerate hardware with optional execution on the GPU instead of the CPU
- flexible: execution in runtime, on a local PC or remotely
- versatile: intended for optimizing material and energy consumption, reducing scrap, performing quality inspections, and preventive maintenance
Leap ahead with the next generation of PLC technology:
TwinCAT PLC++
- significant improvement in performance: powerful compilers and innovative editors accelerate engineering and runtime
- more flexibility: run more functions on a single PC or a smaller CPU
- more efficient engineering: shorter project loading and compilation times and AI-supported programming with TwinCAT Chat
- open and compatible: high conformity to IEC 61131-3
- simple migration: code converter for transferring TwinCAT program code
Structured configuration of control cabinet-free automation:
MX‑System designer
- efficient switch to the MX‑System: structured planning, systematic design, and configuration is easy to understand
- open and transparent planning: system macros, STEP files, and JSON and HTML export functions
- easy handling: guided drag-and-drop system configuration instead of time-consuming component planning
- high-performance engineering: less work and reduced costs across the entire project cycle
- robust configuration: high planning reliability from design to automatic circuit diagram generation
Seamlessly optimized EtherCAT Terminals:
The ED series provides a smart I/O upgrade
- investment protection: existing EtherCAT series (EL, ELM) remain fully compatible and available
- faster installation: tool-free mounting with push-in terminals
- shorter downtime: app-based diagnostics via DMC (DataMatrix code) and Bluetooth® dongle
- flexible: high scalability according to signal type, number of channels, resolution, and functionality
- consistently optimized: uniform design with even better thermal properties
Efficient operation:
The CP46xx and CP56xx Next multi-touch panel generation
- easy cost optimization:c an be used as a built-in panel or IP65 support arm panel without changing the system design
- high variability: individual customization options thanks to push-button extension with integrated EtherCAT and FSoE
- flexible performance and size: Arm® Cortex® 6‑core CPU or Intel Atom® 2 or 4‑core CPU with display diagonals from 7 to 23.8 inches
- intuitive, safe operation: touch technology with an extended viewing angle and anti-ghosting effect
Highly optimized and fully system-integrated:
AX1000, AM1000, and AF1000 economy drive system
- function and cost-optimized: high-performance drive system comprised of AM1000 synchronous servomotors, AX1000 servo drives, and AF1000 variable frequency drives
- variable: AM1000 and AX1000 available as servo drive system in power output ratings up to 1 kW (230 V AC) and 1.7 kW (400 V AC); AF1000 up to 5.5 kW
- easy to implement: plug-and-play commissioning and diagnostics with TwinCAT tools
- optimized design: compact and cost-efficient
- quick installation: robust connectors
Streaming live from our booth
With Beckhoff Live + Interactive, you can experience our Hannover Messe 2026 highlights live via a daily livestream, with exciting content presented by our experienced specialists in PC‑based control.
- April 20–23, daily from 10:00 a.m. on beckhoff.com
- no registration required
- duration: approx. 30 minutes
Hannover Messe Highlight Tour: Beckhoff in a nutshell
Discover our new products and innovations in just 30 minutes:
- TwinCAT 3 CoAgent: AI agents for the entire automation lifecycle and machine control
- TwinCAT PLC++: this new generation of PLC technology marks a giant leap for engineering and runtime performance
- Next multitouch‑panel generation: efficient, high-performance operation
- smart I/O upgrade: new generation of compatible EtherCAT Terminals for top production quality
- economy drive system: highly optimized and fully system-integrated drive solutions for maximum performance
- MX-System: pluggable system solution for control cabinet-free automation that revolutionizes machine and system engineering
- PC‑based control: integrates all machine and system functions on a single control platform
At a glance
- Location:
- Hanover, Germany
- Date:
- 20.04.2026 – 24.04.2026
- Beckhoff main stand:
- Hall 27, Booth G56
- Beckhoff on partner stands:
-
Beckhoff Automation GmbH & Co. KG | Human Resources: Hall 27, Booth G57
PROFIBUS Nutzerorganisation e.V.: Hall 27, Booth D37
EtherCAT Technology Group: Hall 27, Booth G59
- Opening hours:
-
Monday–Tuesday: 9 a.m.–6 p.m.
Friday: 9 a.m.–3 p.m.
- Link to exhibition:
- www.hannovermesse.de/de
Beckhoff Automation GmbH & Co. KG
Hülshorstweg 20
33415 Verl
Germany
+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/
+49 5246 963-0
sales@beckhoff.com