International Exhibition for Metal Working
Are you getting the most out of your machine tool? From September 15 to 19, 2026, Beckhoff will be appearing at AMB to demonstrate how metalworking processes can be optimized across the board. Find out how TwinCAT increases your competitiveness as an all-in-one CNC solution with integrated cycle library. We will be showcasing how you can customize your CNC functions from our modular technology packages, e.g., for additive manufacturing and EDM, and use TwinCAT HMI to create your innovative machine concepts, including on Beckhoff RT Linux®. We will also be presenting the MX‑System and XPlanar as additional technology highlights. We can’t wait to show you our latest innovations.
We look forward to seeing you at Booth 2C10 in Hall 2.
Intuitive CNC HMIs: TwinCAT 3 CNC HMI Base and Simulation Server
- a seamless HMI: the software package is based entirely on the proven TwinCAT 3 HMI Server (TF2000)
- implement UX design with ease: flexible design of user interfaces
- versatile: integrated axis displays, spindle and speed override, jog and inching functions,
- simulate and optimize processes: visually review the NC program using the TwinCAT 3 CNC HMI Simulation Server (TF5320) and optimize it using the integrated G-Code editor
Technology packages for EDM, additive manufacturing, and extended interpolation: TwinCAT 3 CNC
- Online Adaption (TF5262): integration of customer-specific TcCom modules for adaptation of interpolation paths, tool compensation, and feed rate
- Extended Interpolation (TF5263): programming and interpolation of two independent paths within a CNC channel, including tool radius compensation
- AM Plus (TF5291): interfaces for predictive consideration of future contour elements and dynamic data for external processes (laser power or powder supply)
- EDM Plus (TF5292): technology package for EDM
Pluggable system solution for control cabinet-free automation: MX‑System
- space-saving and robust: compact, robust metal housing units replace the control cabinet
- direct machine integration: installation directly on the system shortens cables
- easy installation and maintenance: plug-and-play modules can be swapped out by laymen
- scalable modular system: modular IPC, I/O, and drive solutions for individual machine concepts
- smart diagnostics via Bluetooth®: fast fault detection minimizes downtime
Linux®-based real-time control:
TwinCAT Runtime for Linux® and virtual PLC
- virtual control: TwinCAT Runtime for Linux® enables the distribution of TwinCAT runtimes and functions in containers
- maximized flexibility: virtual control systems can be easily scaled and adapted
- minimized costs: less need for physical hardware
- efficient maintenance: perform software upgrades centrally
- central engineering: cross-network communication and programming via ADS‑over‑MQTT
At a glance
- Location:
- Stuttgart, Germany
- Date:
- 15.09.2026 – 19.09.2026
- Beckhoff main stand:
- Hall 2, Booth 2C10
- Opening hours:
-
Tuesday–Friday: 9:00 a.m.–6:00 p.m.
Saturday: 9:00 a.m.–3:00 p.m.
- Link to exhibition:
- www.messe-stuttgart.de/amb
Beckhoff Automation GmbH & Co. KG
Hülshorstweg 20
33415 Verl
Germany
+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/
+49 5246 963-0
sales@beckhoff.com