The EP6228-3034 IO-Link master module enables connection of up to eight IO-Link devices. These can be IO-Link box modules, actuators, sensors or combinations of both. In addition, the EP6228-3034 provides a power supply for Class B devices on the eight Class B master ports.
The EtherCAT Box is parameterized via the EtherCAT master. The parameterization of the IO-Link devices can take place from TwinCAT via ADS or, very conveniently, via the integrated IO-Link configuration tool.
In the default setting, the eight C/Q channels of the EP6228-3034 work as IO-Link channels. Each IO-Link channel can also optionally be used just as an input or output channel.
The L-coded M12 power supply connectors offer an increased total current of the EtherCAT Box, so that all IO-Link ports and inputs/outputs can be operated with the maximum current.
Product status:
regular delivery
Product information
| Technical data | EP6228-3034 |
|---|---|
| Protocol | EtherCAT |
| Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
| Transmission rate | 4.8 kbaud, 38.4 kbaud and 230.4 kbaud |
| Connection technology | M12 socket, 5-pin, a-coded |
| Specification version | IO-Link V1.1, Class B |
| IO-Link interfaces | 8 |
| Nominal voltage | 24 V DC (-15%/+20%) |
| Distributed clocks | yes |
| IO-Link sensor supply L+ | 24 V DC, 1.6 A per port, ∑ 16 A for 8 ports |
| IO-Link extra power P24 | 24 V DC, max. 4.0 A per port, ∑ 4.0 A for 2 ports each for Class B |
| Current consumption from US | typ. 130 mA + load |
| Power supply connection | feed: 1 x M12 plug, L-coded, 4 + FE, downstream connection: 1 x M12 socket, L-coded, 4+ FE |
| Electrical isolation | 500 V |
| Special features | – |
| Weight | approx. 440 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
| Approvals/markings | CE, UL (in preparation) |
| Housing data | M12, L-coded |
|---|---|
| Dimensions (W x H x D) | 60 mm x 150 mm x 26.5 mm |
| Material | PA6 (polyamide) |
| Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |
Loading content ...
| Material compliance | EP6228-3034 |
|---|---|
| CAS No. | 7439-92-1, 115-86-6 |
| REACH SVHC | Lead, Triphenyl phosphate |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | SCIP submission in progress |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 6a-I: Lead in steel with a maximum mass fraction of 0.35% lead, 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use

