The EtherCAT SubDevice Controller ASIC ET1150 offers additional functions to those already included in the ET1100.
- drop-in compatible with ET1100 (3.3 V designs)
- single power supply option, integrated DC/DC
- increased DPRAM: 15 kB
- 16 FMMUs & 16 SyncManager
- dual process data interface (PDI)
- 4 x independent DC latch & sync signals
- new PDIs: SPI-Master, Quad-SPI, Octal-SPI
- up to 5x faster PDI compared to ET1100 (config-dependent)
- OTP one-time programmable memory for device information, configuration, and application usage
- up to 5x lower power consumption (config-dependent)
- JTAG for ESC status, boundary scan test, and OTP programming
- built-in RAM self-test (BIST)
- supports gigabit & fiber-optic PHYs (100 Mbit/s mode)
Like all Beckhoff ESCs, the EtherCAT protocol is processed in the hardware, thus guaranteeing high performance and real-time capability, regardless of any downstream slave microcontrollers and the software implemented on them. The supply voltage is 3.3 V or 2.5 V; the core voltage of 1.1 V is generated by the integrated LDO or, newly, by the integrated DC/DC converter, or can alternatively be fed in directly. The ET1150 supports I/O voltages of 3.3 V/2.5 V/1.8 V in two sections for PDI signals and communication ports 0 and 1.
Product status:
product announcement | estimated market release 2nd quarter 2026
Product information
| Technical data | ET1150 |
|---|---|
| Number of EtherCAT ports | 4 (max. 4 x MII/RGMII) |
| FMMUs | 16 |
| SYNC manager | 16 |
| DPRAM | 15 kB |
| Distributed clocks | yes (64 bit)
max. 4 x sync signals max. 4 x latch signals |
| Process data interfaces | up to two process data interfaces 32 bit digital I/O SPI slave (1/2/4/8 MISO/MOSI signals) SPI master (1/2/4/8 MISO/MOSI signals) 8/16/32 bit µC (PDI1 only 8 bit µC) |
| Housing | BGA128, 10 x 10 mm |
| Ordering information | |
|---|---|
| ET1150-0000-0001 | EtherCAT ASIC, 10 pieces, packaging: strip, in ESD box |
| ET1150-0000-0010 | EtherCAT ASIC, 100 pieces, packaging: strip, in ESD box |
| ET1150-0000-0025 | EtherCAT ASIC, 250 pieces, packaging: strip, on 7" reel |
| ET1150-0000-0050 | EtherCAT ASIC, 500 pieces, packaging: strip, on 7" reel |
| ET1150-0000-0100 | EtherCAT ASIC, 1,000 pieces, packaging: strip, on 13" reel |
| ET1150-0000-0250 | EtherCAT ASIC, 2,500 pieces, packaging: 1 reel (13") |
| ET1150-0000-0500 | EtherCAT ASIC, 5,000 pieces, packaging: 2 reels (13") |
| ET1150-0000-0750 | EtherCAT ASIC, 7,500 pieces, packaging: 3 reels (13") |
| ET1150-0000-1000 | EtherCAT ASIC, 10,000 pieces, packaging: 4 reels (13") |
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use