DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-G00x | Push-button extension for built-in CP2xxx multi-touch panels

C9900-G00x | Push-button extension for built-in CP2xxx multi-touch panels

C9900-G00x | Push-button extension for built-in CP2xxx multi-touch panels

C9900-G00x | Push-button extension for built-in CP2xxx multi-touch panels

C9900-G00x | Push-button extension for built-in CP2xxx multi-touch panels

Push button extensions for control panel and panel PCs

Push button extensions for control panel and panel PCs

The CP2xxx horizontal multi-touch panels are extended by an emergency stop and up to 13 illuminated push-buttons with the C9900-G00x push-button extensions.

The push-button extensions can be ordered ex factory for the display sizes 12, 12.1, 15, 15.6, 18.5, 19, 21.5, and 24 inch.

The C9900-G00x push-button extensions can be wired via USB or a terminal strip. Labels for the push-button caps are optionally available for the individual labeling of each button.

The push-button extension can be individually adapted already from quantity 1. The CP configurator is available online for this purpose. The ordering options generated after the selection can be coordinated with the responsible sales representative.

Product status:

regular delivery

Product information

Technical dataC9900-G00x
TypePush-button extension for built-in multi-touch panels
Labelsfor push-button caps for individual marking of each push-button
Key typepush-buttons with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm
Emergency stop1 emergency stop, type RAFI RAFIX 22FS+
Push-button positionhorizontal push-button extension below
Communication– 1 switch contact via USB, 1 switch contact via terminal strip for each push-button
– break contacts of the emergency stop via terminal strip
– signal lamp via USB
Connectioncables routing through M20 cable gland
Further operating elementsselector switches and keylock switches as well as other elements from the series RAFIX 22FS+ are available via CP configurator
Ordering informationPush-button extension for built-in multi-touch panels
C9900-G002push-button extension for CP2x12 12" landscape: 4 push-buttons and 1 emergency stop
C9900-G009push-button extension for CP2x13 12.1" landscape: 4 push-buttons and 1 emergency stop
C9900-G003push-button extension for CP2x15 15" landscape: 7 push-buttons and 1 emergency stop
C9900-G004push-button extension for CP2x16 15.6" landscape: 8 push-buttons and 1 emergency stop
C9900-G005push-button extension for CP2x18 18.5" landscape: 10 push-buttons and 1 emergency stop
C9900-G006push-button extension for CP2x19 19" landscape: 9 push-buttons and 1 emergency stop
C9900-G008push-button extension for CP2x21 21.5" landscape: 12 push-buttons and 1 emergency stop
C9900-G007push-button extension for CP2x24 24" landscape: 13 push-buttons and 1 emergency stop

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use