With the CPX Panel PC series, the proven multi-touch technology of Beckhoff Panel PCs is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX panels even under harsh environmental conditions. The capacitive touch technology provides the typical convenient operation of all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the panel and the look and feel of the aluminum housing are maintained, making them visual highlights in explosion-proof environments.
Scalable performance
The CPX37xx Panel PCs features an Intel Atom® processor with up to four cores and are available with three different displays in the sizes 15, 19 and 21.5 inches.
Highest data availability and data security
Due to the fanless structure and the use of a CFast card, the CPX37xx does not contain any rotating components. The CPX37xx comes with a 24 V power supply unit.
Accessibility of the components
Data media and the lithium battery of the system clock are accessible from the rear.
Central EtherCAT control
Due to its two independent Ethernet interfaces the CPX37xx is ideally suited as a compact central processing unit for an EtherCAT control system.
Flexible expansion options
Optionally, a second Ethernet interface and a 2½-inch hard disk/SSD can be integrated instead of the CFast card.
Flexible mounting arm installation
Parallel to the CP37xx with integrated mounting arm adapters, the CPX37xx offer the option of freely selecting a mounting arm adapter. The optionally available mounting arm adapter C9900-M763, which can be installed by the customer from above or below, is attached to the 100 x 100 mm connection diagram with four M6 screws. As with standard Beckhoff Control Panels, it can thus be adapted to a 48 mm support arm system. Without the rotatable and tiltable adapter, the multi-touch Panel PC can be flexibly mounted by using the connection diagram.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
product announcement | estimated market release 2nd quarter 2026
| Product variants | Processor | Product status |
|---|---|---|
| CPX37xx-0030 | Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*) | product announcement |
| CPX37xx-0010 | Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or Intel Atom®, 4 cores (TC2, TC3: 50*) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
| Technical data | CPX37xx-0030 | Options |
|---|---|---|
| Device type | Multi-touch Panel PC | |
| Housing | aluminum housing with glass front for mounting arm installation for application in hazardous areas of zone 2/22 | |
| Mounting arm adapter | 4 M6 threaded holes in distance of 100 x 100 mm in the connection block | |
| Slots for hard disk/flash | 1 slot for CFast | 1 slot for 2½-inch hard disk/SSD |
| Cooling | passive | |
| Protection rating | IP65 | |
| Operating temperature | 0…45°C | |
| Display size/resolution | 15" 1024 x 768, 19" 1280 x 1024 or 21.5" 1920 x 1080 | |
| Touch screen | multi-finger touch screen | |
| Processor | Intel Atom® x6214RE, 1.4 GHz, 2 cores (TC3: 40) | Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50) |
| Motherboard | 3½-inch motherboard for Intel Atom® x6 | |
| Memory | 4 GB DDR4 RAM | up to 8 GB DDR4 RAM ex factory |
| Graphic | integrated in the processor | |
| Ethernet | 2 x 100/1000/2500BASE-T on-board, one of these is led out | |
| Hard disks/flash | 40 GB CFast card | up to 320 GB CFast card, up to 1280 GB SSD |
| Interfaces | 1 x Ethernet 100/1000/2500BASE-T push-pull, 2-port USB-A socket USB 2.0 with IP65 cover | |
| Power supply | 24 V DC | |
| Operating system | – | Windows 10 IoT Enterprise 2021 LTSC, Windows 11 IoT Enterprise 2024 LTSC, TwinCAT/BSD |
| Approvals/markings | CE, UL, Ex, IECEx (in preparation) | |
| CPX37xx-0030 | Multi-touch Panel PCs |
|---|---|
| CPX3715-0030 | 15-inch display 1024 x 768, multi-finger touch screen |
| CPX3719-0030 | 19-inch display 1280 x 1024, multi-finger touch screen |
| CPX3721-0030 | 21.5-inch display 1920 x 1080, multi-finger touch screen |
| Options | CPX37xx-0030 |
|---|---|
| C9900-C591 | processor Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50) and memory extension to 8 GB DDR4 RAM instead of Intel Atom® x6214RE, 1.4 GHz (TC3: 40) and 4 GB DDR4 RAM |
| C9900-M761 | Rotatable and tiltable mounting arm adapter for Panel PCs CP32xx-16xx, CP37xx-16xx, CPX37xx or Control Panels CP39xx with option C9900-M338 or C9900-M362. Suitable for Rittal and Rolec mounting arm systems with 48 mm tube, wiring through the mounting arm. For mounting 4 M6 threaded holes at a distance of 100 x 100 mm and 70 x 130 mm. Vertical orientation can be changed by the customer. The tilt can be locked with a clamping lever. Not mounted at the factory. |
| C9900-M763 | Rotatable and tiltable mounting arm adapter for Panel PCs CP37xx-16xx, CPX37xx or Control Panels CP39xx with option C9900-M338 or C9900-M362. Suitable for Rittal and Rolec mounting arm systems with 48 mm tube, wiring through the mounting arm. For mounting 4 M6 threaded holes at a distance of 100 x 100 mm and 70 x 130 mm. Vertical orientation can be changed by the customer. Not mounted at the factory. |
| C9900-E185 | IP65 connector in the wiring area of a CP32xx, CP37xx, CPX37xx or CP72xx for the second on-board Ethernet adapter, push-pull Ethernet socket |
| C9900-H620 | 80 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
| C9900-H628 | 160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
| C9900-H673 | 320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
| C9900-D198 | 1 slot for one 2½ inch hard disk or SSD, instead of 1 slot for one CFast card |
| C9900-H848 | solid-state disk SSD, 3D flash, 2½-inch, 320 GB, instead of 40 GB CFast card |
| C9900-H748 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 40 GB CFast card |
| C9900-H796 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 40 GB CFast card |
Operating systems Windows 10 IoT Enterprise 2021 LTSC, 64 bit, Windows 11 IoT Enterprise 2024 LTSC, 64 bit, and TwinCAT/BSD
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use