DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2252-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, timestamp

MO2252-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, timestamp

MO2252-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, timestamp

MO2252-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, timestamp

MO2252-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, timestamp

MO2252-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, timestamp

MO2252-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, timestamp

MO2252-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, timestamp

MO2252-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, timestamp

Presentation of the MX-System

Presentation of the MX-System

The MO2252-0000-1112 digital output module connects the binary control output signals at the process level with electrical isolation. The outputs of the module are switched with high precision to match the transferred timestamp, which has a resolution of 10 ns. This technology enables output switching times to be specified precisely across the system. The distributed clocks are used for reference.

 

Special features:

  • push-pull output with tristate
  • high-impedance output switching option
  • synchronized operation through distributed clocks XFC technology possible
  • support of XFC technology timestamp

Product status:

product announcement

Product information

Technical dataMO2252-0000-1112
Product categoryI/O modules
Category/versiondigital output
Channels2
Output voltage24 V DC (-15 %/+20 %)
Output current0.5 A per channel
Specificationpositive switching
Connection methodM12
Load typeohmic, inductive, lamp load
Switching timestyp. TON: < 1 µs, typ. TOFF: < 1 µs
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
Timestampyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use