DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2262-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, oversampling

MO2262-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, oversampling

MO2262-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, oversampling

MO2262-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, oversampling

MO2262-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, oversampling

MO2262-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, oversampling

MO2262-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, oversampling

MO2262-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, oversampling

MO2262-0000-1112 | I/O module, 2-channel digital output, 24 V DC, 0.5 A, M12, oversampling

Presentation of the MX-System

Presentation of the MX-System

The MO2262-0000-1112 digital output module connects the binary control output signals at the process level with electrical isolation. The outputs are controlled with an adjustable integral multiple (oversampling factor: n) of the bus cycle frequency (n microcycles per bus cycle). For each bus cycle, the module receives a process data block that is output consecutively. The timebase of the module can be synchronized precisely with other EtherCAT devices via distributed clocks. An output pattern with a significantly higher pulse sequence than the bus cycle time is thus output precisely with the system-wide timebase. This procedure enables the temporal resolution of the digital output signals to be increased to n times the bus cycle time. The maximum output rate is 1 Msamples/s.

 

Special features:

  • push-pull output
  • connection of different load types possible (ohmic, inductive, lamp load)
  • synchronized operation through distributed clocks XFC technology possible
  • multiple sampling of a process data through oversampling

Product status:

product announcement

Product information

Technical dataMO2262-0000-1112
Product categoryI/O modules
Category/versiondigital output
Channels2
Output voltage24 V DC (-15 %/+20 %)
Output current0.5 A per channel
Specificationpositive switching
Connection methodM12
Load typeohmic, inductive, lamp load
Switching timestyp. TON: < 1 µs, typ. TOFF: < 1 µs
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
Oversamplingyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use