DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2521-0124-1112 | I/O module, 1-channel pulse train output, incr. enc. simulation, 24 V DC, 1 A, M12, with capture/compare input/ouput

MO2521-0124-1112 | I/O module, 1-channel pulse train output, incr. enc. simulation, 24 V DC, 1 A, M12, with capture/compare input/ouput

MO2521-0124-1112 | I/O module, 1-channel pulse train output, incr. enc. simulation, 24 V DC, 1 A, M12, with capture/compare input/ouput

MO2521-0124-1112 | I/O module, 1-channel pulse train output, incr. enc. simulation, 24 V DC, 1 A, M12, with capture/compare input/ouput

MO2521-0124-1112 | I/O module, 1-channel pulse train output, incr. enc. simulation, 24 V DC, 1 A, M12, with capture/compare input/ouput

MO2521-0124-1112 | I/O module, 1-channel pulse train output, incr. enc. simulation, 24 V DC, 1 A, M12, with capture/compare input/ouput

MO2521-0124-1112 | I/O module, 1-channel pulse train output, incr. enc. simulation, 24 V DC, 1 A, M12, with capture/compare input/ouput

MO2521-0124-1112 | I/O module, 1-channel pulse train output, incr. enc. simulation, 24 V DC, 1 A, M12, with capture/compare input/ouput

MO2521-0124-1112 | I/O module, 1-channel pulse train output, incr. enc. simulation, 24 V DC, 1 A, M12, with capture/compare input/ouput

Presentation of the MX-System

Presentation of the MX-System

The MO2521-0124-1112 output module changes the frequency of a binary signal and output it electrically isolated. The frequency is preset by a 16 bit value from the automation device. The signal state of the module is indicated by light emitting diodes. The LEDs are clocked with the outputs and each displays an active output.

 

Special features:

  • Pulse train (frequency output)
  • Different operating modes
    • Frequency modulation
    • Pulse direction setting
    • Incremental encoder simulation (2x AB)
  • Integrated path control
  • Synchronized operation through distributed clocks XFC technology possible
  • Different output specifications possible
    • RS422 version, 5 V DC level

Product status:

product announcement

Product information

Technical dataMO2521-0124-1112
Product categoryI/O modules
Category/versiondigital output
Typepulse train
Channels1
Output voltage24 V DC (-15 %/+20 %)
Output current1 A per channel
Input voltage24 V DC (-15 %/+20 %)
Specificationpositive switching
Connection methodM12
Load typemin. 120 Ω
Base frequency0…500 kHz, 50 kHz default
Additional in-/outputs1x capture/compare input/outout
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use