MO6021-0000-1112 | I/O module, 1-channel communication interface, serial, RS422/RS485, M12

Image similar, may contain optional accessories
MO6021-0000-1112 | I/O module, 1-channel communication interface, serial, RS422/RS485, M12

MO6021-0000-1112 | I/O module, 1-channel communication interface, serial, RS422/RS485, M12

MO6021-0000-1112 | I/O module, 1-channel communication interface, serial, RS422/RS485, M12

MO6021-0000-1112 | I/O module, 1-channel communication interface, serial, RS422/RS485, M12

The MX-System series | # 6: The I/O modules

The MX-System series | # 6: The I/O modules

The MO6021-0000-1112 provides an RS422 or RS485 interface and guarantees excellent immunity to interference through electrically isolated signals. The active communication channel operates independently of the higher-level EtherCAT system in full duplex mode. In conjunction with the TwinCAT Virtual Serial COM Driver, the module can be used as a normal Windows COM interface. The signal state is shown on the display; the signal interface is established via a screw-type M12 connector.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

Technical dataMO6021-0000-1112
Product categoryI/O modules
Category/versioncommunication/gateway
TypeRS485/RS422
Connection technologyM12 connector
Channels1
Housing dataR1S1T1
Baseplate interfacedata connector
Number of data slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use