DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO7342-0000-1112 | I/O module, 2-channel motion interface, DC motor, 24 V DC, 3.5 A, M12, with incremental encoder

MO7342-0000-1112 | I/O module, 2-channel motion interface, DC motor, 24 V DC, 3.5 A, M12, with incremental encoder

MO7342-0000-1112 | I/O module, 2-channel motion interface, DC motor, 24 V DC, 3.5 A, M12, with incremental encoder

MO7342-0000-1112 | I/O module, 2-channel motion interface, DC motor, 24 V DC, 3.5 A, M12, with incremental encoder

MO7342-0000-1112 | I/O module, 2-channel motion interface, DC motor, 24 V DC, 3.5 A, M12, with incremental encoder

MO7342-0000-1112 | I/O module, 2-channel motion interface, DC motor, 24 V DC, 3.5 A, M12, with incremental encoder

MO7342-0000-1112 | I/O module, 2-channel motion interface, DC motor, 24 V DC, 3.5 A, M12, with incremental encoder

MO7342-0000-1112 | I/O module, 2-channel motion interface, DC motor, 24 V DC, 3.5 A, M12, with incremental encoder

MO7342-0000-1112 | I/O module, 2-channel motion interface, DC motor, 24 V DC, 3.5 A, M12, with incremental encoder

Presentation of the MX-System

Presentation of the MX-System

The MO7342-0000-1112 enables direct operation of two 24 V DC motors. The speed or position is specified by the automation device via a 16 bit value. Connection of an incremental encoder enables a simple servo axis to be realized. The output stage is protected against overload and short-circuit, the common thermal overload warning applies to both output stages together. The module has two channels that indicate their signal state via light emitting diodes. The LEDs enable quick local diagnosis.

Product status:

product announcement

Product information

Technical dataMO7342-0000-1112
Product categoryI/O modules
Category/versioncompact drive technology
TypeDC motor
Feedbackincremental encoder
Channels2
Connection methodM12
Output current3.5 A per channel
Supply voltage from backplane24 V DC
Encoder connection1 x A, B, C: 24 V DC, single-ended connection
Encoder operating voltage24 V DC
Limit frequency400,000 increments/s (with 4-fold evaluation), corresponding to 100 kHz
DC link voltage24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 400 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T2
Dimensions (W x H x D)30 mm × 110 mm × 72 mm
Number of rows1
Number of slots1
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use