Beckhoff at ISE 2026

February 3–6 | Barcelona | Hall 5, Booth 5H390

Free ticket

ISE

Integrated Systems Europe

Barcelona is set to play host to the entertainment industry once again. At ISE 2026 from February 3 to 6, we will show you how to use open automation solutions from Beckhoff to create the ultimate guest experience. All technical systems can be integrated into our platform through various interfaces, from audio and video systems (Pixera, Riedel Communications, or SMODE) to lighting and stage technology. Or connect the unique I/O terminal system from Beckhoff directly to your entertainment show control software, such as QSC®, Châtaigne, TouchDesigner, or Stage Precision. Finely scalable industrial and embedded PC platforms deliver optimal performance. With the compact economy drive system, we are creating strong alternatives to established drive solutions.

Join us at Booth 5H390 in Hall 5, where we will be delighted to show you how you can use our automation solutions to create unique installations.

We’re looking forward to seeing you there!

Highly optimized and fully system-integrated: AX1000, AM1000, and AF1000 economy drive system

  • function- and cost-optimized: high-performance drive system comprising AM1000 synchronous servomotors, AX1000 servo drives, and AF1000 variable frequency drives
  • variable: available up to 1 kW (230 V AC) and 1.7 kW (400 V AC) as single- and double-axis variants, AF1000 up to 5.5 kW
  • easy to implement: plug-and-play commissioning and diagnostics with TwinCAT tools
  • optimized design: compact and cost-efficient design
  • fast motor installation: robust connectors

Learn more

An AI assistant for the entire automation lifecycle: TwinCAT 3 CoAgent

  • program more efficiently: language-based code suggestions for PLC, HMI, and IO configuration
  • optimized information retrieval: access to the Beckhoff Information System with context-related recommendations
  • minimize downtime: AI-supported error diagnostics and problem solving
  • increase transparency: commission data analysis while operations are running
  • guided troubleshooting: automatically generated repair instructions

Learn more

Computing power for your pocket: C6015‑0040 fanless ultra-compact Industrial PC

  • compact: complete industrial PC in 82 x 82 x 40 mm installation space
  • powerful: fanless design with Intel Atom® processors (2 and 4 cores)
  • cost-efficient: innovative housing and manufacturing concept
  • versatile: can be used flexibly in automation, in building and stage technology, or as an edge device
  • open: complete integration and compatibility with TwinCAT and EtherCAT

Learn more

Efficient operation: The CP49xx and CP59xx Next multi-touch panel generation

  • easy cost optimization: can be used as a built-in panel or IP65 support arm panel without changing the system design
  • high variability: individual customization options thanks to push-button extension with integrated EtherCAT and FSoE
  • flexible performance and size: Arm® 6-core CPU or Intel Atom® 2- or 4-core CPU with display diagonals from 7 to 24 inches
  • intuitive, safe operation: touch technology with an extended viewing angle and anti-ghosting effect

Learn more

At a glance

Location:
Barcelona, Spain
Date:
03.02.2026 – 06.02.2026
Beckhoff main stand:
Hall 5, Booth 5H390
Opening hours:
Tuesday–Thursday: 10 a.m.–6 p.m.
Friday: 10 a.m.–4 p.m.
Link to exhibition:
www.iseurope.org
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com