TwinCAT 3 CoAgent for Operations is the intelligent AI assistant that provides efficient support in machine operation, maintenance, and system diagnostics. Operating and maintenance tasks are described in natural language. The CoAgent then provides specific recommendations for action, diagnostics, or direct system commands based on the current machine and process data.
In addition to access to the Beckhoff Information System, users can also integrate their own documentation, maintenance instructions, or knowledge databases. This allows the CoAgent to be expanded on an individual basis and optimally adapted to specific machines, processes, or company standards.
Properties
- AI-supported diagnostics: support for error analysis and root cause determination based on live data, log information, and system messages
- natural voice input: intuitive communication in plain text, from alarms to process optimization
- direct system access: execution of TwinCAT commands or visualization queries directly from the chat
- integrated and expandable knowledge base: access to the Beckhoff Information System and customer-specific documentation for context-related, individual support
Product status:
product announcement | estimated market release on request
Product information
| Technical data | TF1700 |
|---|---|
| Operating system | Windows 10, Windows 11, Beckhoff RT Linux® |
| CPU architecture | x86, x64, Arm® |
| Ordering information | |
|---|---|
| TF1700-0v20 | TwinCAT 3 CoAgent for Operations, platform level 20 (Economy) |
| TF1700-0v30 | TwinCAT 3 CoAgent for Operations, platform level 30 (Economy Plus) |
| TF1700-0v40 | TwinCAT 3 CoAgent for Operations, platform level 40 (Performance) |
| TF1700-0v50 | TwinCAT 3 CoAgent for Operations, platform level 50 (Performance Plus) |
| TF1700-0v60 | TwinCAT 3 CoAgent for Operations, platform level 60 (Mid Performance) |
| TF1700-0v70 | TwinCAT 3 CoAgent for Operations, platform level 70 (High Performance) |
| TF1700-0v80 | TwinCAT 3 CoAgent for Operations, platform level 80 (Very High Performance) |
| TF1700-0v81 | TwinCAT 3 CoAgent for Operations, platform level 81 (Very High Performance) |
| TF1700-0v82 | TwinCAT 3 CoAgent for Operations, platform level 82 (Very High Performance) |
| TF1700-0v83 | TwinCAT 3 CoAgent for Operations, platform level 83 (Very High Performance) |
| TF1700-0v84 | TwinCAT 3 CoAgent for Operations, platform level 84 (Very High Performance) |
| TF1700-0v90 | TwinCAT 3 CoAgent for Operations, platform level 90 (Other 1…4 Cores) |
| TF1700-0v91 | TwinCAT 3 CoAgent for Operations, platform level 91 (Other 5…8 Cores) |
| TF1700-0v92 | TwinCAT 3 CoAgent for Operations, platform level 92 (Other 9…16 Cores) |
| TF1700-0v93 | TwinCAT 3 CoAgent for Operations, platform level 93 (Other 17…32 Cores) |
| TF1700-0v94 | TwinCAT 3 CoAgent for Operations, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
© Beckhoff Automation 2026 - Terms of Use