In addition to the control of Beckhoff axes, TwinCAT 3 MC3 also supports the control of axes from other manufacturers;
however, these require a multi-vendor license in addition to an axis license. Five multi-vendor licenses are included in the MC3 Base license, and more can be added through an additional MC3 Multi Vendor product.
A variant of TF551x TwinCAT 3 MC3 Axes is also required to obtain the necessary axis licenses.
Product status:
regular delivery
Product information
| Technical data | TF553x |
|---|---|
| Required license | TF5500, TF551x |
| Operating system | Windows 10, Windows 11, TwinCAT/BSD, Beckhoff RT Linux® |
| CPU architecture | x64, Arm® |

| Ordering information | |
|---|---|
| TF5530 | TwinCAT 3 MC3 Multi Vendor 25 |
| TF5531 | TwinCAT 3 MC3 Multi Vendor 50 |
| TF5532 | TwinCAT 3 MC3 Multi Vendor 75 |
| TF5533 | TwinCAT 3 MC3 Multi Vendor 100 |
| TF5534 | TwinCAT 3 MC3 Multi Vendor 150 |
| TF5535 | TwinCAT 3 MC3 Multi Vendor 250 |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use