TwinCAT 3 MC3 Fluid Power expands TF5500 TwinCAT 3 MC3 Base with complete hydraulic integration in TwinCAT. It offers manufacturer-independent control of position, speed, and pressure/force.
Three drive technologies are supported:
- valve-regulated drives
- pump-controlled drives
- variable-speed drives
The software ensures equally deep integration of electric and hydraulic axes and enables seamless interaction, precise synchronization, and flexible integration across different hardware platforms. With the scalable platform from Beckhoff, TwinCAT 3 MC3 Fluid Power can be used for a wide range of applications, from isolated hydraulic solutions to complete machine control systems.
It simplifies commissioning through the use of hydraulics-specific input parameters, such as cylinder design and pressure sensors, which facilitate the direct calculation of cylinder force. The library contains an integrated filter function and supports various position encoders (such as EtherCAT, SSI, EnDat®, and analog). It also monitors soft limits and tracking errors to ensure reliable operation. A hydraulically optimized control loop with integrated recording of valve characteristics further improves accuracy and control stability.
Product status:
regular delivery
Product information
| Technical data | TF5560 |
|---|---|
| Required license | TF5500 |
| Operating system | Windows 10, Windows 11, TwinCAT/BSD, Beckhoff RT Linux® |
| CPU architecture | x64, Arm® |

| Ordering information | |
|---|---|
| TF5560-0v30 | TwinCAT 3 MC3 Fluid Power, platform level 30 (Economy Plus) |
| TF5560-0v40 | TwinCAT 3 MC3 Fluid Power, platform level 40 (Performance) |
| TF5560-0v50 | TwinCAT 3 MC3 Fluid Power, platform level 50 (Performance Plus) |
| TF5560-0v60 | TwinCAT 3 MC3 Fluid Power, platform level 60 (Mid Performance) |
| TF5560-0v70 | TwinCAT 3 MC3 Fluid Power, platform level 70 (High Performance) |
| TF5560-0v80 | TwinCAT 3 MC3 Fluid Power, platform level 80 (Very High Performance) |
| TF5560-0v81 | TwinCAT 3 MC3 Fluid Power, platform level 81 (Very High Performance) |
| TF5560-0v82 | TwinCAT 3 MC3 Fluid Power, platform level 82 (Very High Performance) |
| TF5560-0v83 | TwinCAT 3 MC3 Fluid Power, platform level 83 (Very High Performance) |
| TF5560-0v84 | TwinCAT 3 MC3 Fluid Power, platform level 84 (Very High Performance) |
| TF5560-0v90 | TwinCAT 3 MC3 Fluid Power, platform level 90 (Other 1…4 Cores) |
| TF5560-0v91 | TwinCAT 3 MC3 Fluid Power, platform level 91 (Other 5…8 Cores) |
| TF5560-0v92 | TwinCAT 3 MC3 Fluid Power, platform level 92 (Other 9…16 Cores) |
| TF5560-0v93 | TwinCAT 3 MC3 Fluid Power, platform level 93 (Other 17…32 Cores) |
| TF5560-0v94 | TwinCAT 3 MC3 Fluid Power, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use