TF8360 | TwinCAT 3 Power Control

TwinCAT 3 Power Control provides software blocks for implementing a power plant controller. This is required for all power-generating systems in order to meet the grid requirements, in accordance with the standards of the individual European countries, e.g. VDE-AR-N 4110 and VDE-AR-N 4120 and VDE-AR-N 4130 in Germany. This certificate has only been issued for CX8200, CX8290, CX9240, CX5330, and CX5340 Embedded PCs.

The software modules include:

  • a reactive power controller for voltage stabilization
  • an active power controller for frequency stability
  • fault ride-through capability

For further information please visit Smart automation technology for electrical power distribution.

Product status:

regular delivery

Product information

Technical dataTF8360
Required licenseTC1100
IncludesTF8330
Operating systemWindows 10, Windows 11, TwinCAT/BSD, Beckhoff RT Linux®
CPU architecturex64, Arm®
Ordering information
TF8360-0v20TwinCAT 3 Power Control, platform level 20 (Economy)
TF8360-0v30TwinCAT 3 Power Control, platform level 30 (Economy Plus)
TF8360-0v40TwinCAT 3 Power Control, platform level 40 (Performance)
TF8360-0v50TwinCAT 3 Power Control, platform level 50 (Performance Plus)
TF8360-0v60TwinCAT 3 Power Control, platform level 60 (Mid Performance)
Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use