Product information
| Technical data | ZB9050-0003 |
|---|---|
| Operating voltage | ≤ 1000 V AC |
| Cross-section | 5 G 4 mm² (AWG12) |
| Use | drag-chain suitable |
| Material jacket | PUR (polyurethane) |
| Outer cable diameter | 12.1 mm ± 0.3 mm (0.4763" ± 0.0118") |
| Jacket color | black (similar to RAL9005) |
For further technical details, please refer to the data sheet.
| Ordering information | Length |
|---|---|
| ZB9050-0003 | sold by the meter |
© Beckhoff Automation 2025 - Terms of Use