The KL2434 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The Bus Terminal contains four channels whose signal state is indicated by LEDs. Direct connection of four 2-wire actuators is possible because the terminal has four ground connection points.
Special features:
- connection of different load types possible (resistive, inductive, lamp load)
- max. output current 2 A per channel
- short-circuit-proof outputs and reverse polarity protection
Product status:
regular delivery
Product information
| Technical data | KL2434 |
|---|---|
| Connection technology | 2-wire |
| Number of outputs | 4 |
| Nominal voltage | 24 V DC (-15%/+20%) |
| Load type | resistive, inductive, lamp load |
| Max. output current | 2.0 A (short-circuit proof) per channel |
| Short-circuit current | typ. < 12 A |
| Switching-off energy | < 1.3 J/channel |
| Reverse polarity protection | yes |
| Electrical isolation | 500 V (K-bus/field potential) |
| Current consumption power contacts | typ. 20 mA + load |
| Current consumption K-bus | typ. 11 mA |
| Bit width in the process image | 4 outputs |
| Configuration | no address or configuration setting |
| Weight | approx. 70 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Relative humidity | 95%, no condensation |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP20/variable |
| Approvals/markings | CE |
| Housing data | KL-12-8pin |
|---|---|
| Design form | compact terminal housing with signal LEDs |
| Material | polycarbonate |
| Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
| Side by side mounting by means of | double slot and key connection |
| Marking | labeling of the BZxxxx series |
| Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
| Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
| Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
| Stripping length | 8…9 mm |
| Current load power contacts | Imax: 10 A |
| Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
| Material compliance | KL2434 |
|---|---|
| REACH SVHC | no |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use