ED3362 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, push-in, sensor supply 5/10 V DC, with 2 x digital combiNew

The ED3362 analog input terminal enables the direct connection of two independent resistance bridges (strain gauges – SG) or load cells using 4-wire or 6-wire connection technology. It records the ratio of the bridge voltages UBridge to the measured supply voltage USense and outputs the calculated load values as process values based on the terminal settings. This enables precise recording of weights, torques, and vibrations.

 

In addition, the terminal has two digital inputs/outputs. For example, an input can be used to trigger a tare function, while an output can be switched based on local evaluations in the terminal, e.g., depending on the measured value of the resistance bridge.

 

Special features:

  • integrated, switchable 5 V/10 V bridge supply UExc, generated from the power contacts
  • parallel connection of bridges possible due to powerful bridge supply
  • sampling rate of 10 ksps
  • two additional digital inputs/outputs for local trigger conditions

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

GeneralED3362
Number of channels | Total2
Internal communication protocolEtherCAT
Analog inputED3362
Strain gauge
Number of channels2
Sensor typestrain gauge, load cells
Connection technology4-wire, 6-wire
Resolution | Technical24 bit
Resolution | Process data18.34... nV/V
Representation | Process dataREAL32, INT16, INT32
ADC conversion methoddelta-sigma
Conversion typesimultaneous
Conversion timemin. 100 µs
Conversion ratemax. 10 ksps
Signal range | UBridge±20 mV, ±75 mV, ±4 V
Signal range | UBridge, full scale value (FSV)20 mV, 75 mV, 4 V
Signal range | USense±5 V, ±10 V, ±12 V
Signal range | USense, full scale value (FSV)5 V, 10 V, 12 V
Internal resistance/impedance | UBridgemin. 5 MΩ
Internal resistance/impedance | USensemin. 5 MΩ
Ground referencedifferential
Measuring procedureratiometric
Input filter cut-off frequency10 kHz
Dielectric strengthmax. 30 V
Accuracy/uncertainty | Of the FSV< ±0.05%
Sensor supply | Output voltage5 V DC/10 V DC
Sensor supply | Output currentmax. 100 mA
Wire break detectionyes
Digital inputED3362
Standard digital | Positive switching
Number of channelsmax. 2
Functiontrigger input
Connection technology2-wire
Signal range | Technical3.3…28.8 V DC
Specificationpotential-free
Signal voltage “0”0…1.5 V DC
Signal voltage “1”2.5…30 V DC
Input filtertyp. 2.5 µs
Input current3 mA
Digital outputED3362
Standard digital
Number of channelsmax. 2
Functiontrigger output
Load typeresistive
Connection technology2-wire
Specificationpotential-free
Signal range | Nominalmax. 24 V DC
Signal range | Technicalmax. 28.8 V DC
Output currentmax. 150 mA
Switching times | TONtyp. 1.4 ms
Switching times | TOFFtyp. 0.2 ms
Switching-off energy | Inductive< 100 mJ
Position interfaceED3362
Microincrementsno
XFCED3362
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED3362
Electronics | Supply voltagevia E-bus
E-bus | Current consumptiontyp. 90 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptionload-dependent
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED3362
Operating temperature-25…+55°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED3362
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-16pin
Weightapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (stacked)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection mechanismpush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use