The ED9100 potential supply terminal enables the setup of different potential groups with the standard voltage 24 V DC. The supply voltage is taken up via the front terminal contacts and passed through to the adjacent terminals via the internal power contacts. The E-bus is passed through to the next terminal. A power LED indicates the operating state.
The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.
Product status:
product announcement | estimated market release 2nd quarter 2026
Product information
| General | ED9100 |
|---|---|
| Internal communication protocol | no (passive) |
| System | ED9100 |
|---|---|
| Function | potential supply |
| Diagnostics | no |
| XFC | ED9100 |
|---|---|
| Distributed clocks | no |
| Timestamp | no |
| Oversampling | no |
| Supply and electrical isolation | ED9100 |
|---|---|
| Power contacts | Input voltage | 24 V DC (-15%/+20%) |
| Power contacts | Current carrying capacity | max. 10 A |
| Power contacts | Current consumption | – |
| Power contacts | Output voltage | corresponds to Power contacts | Input voltage |
| Power contacts | Output current | max. 10 A |
| Environmental conditions | ED9100 |
|---|---|
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Relative humidity | 95%, no condensation |
| Installation position | variable |
| Standards and approvals | ED9100 |
|---|---|
| Vibration resistance | conforms to EN 60068-2-6 |
| Shock resistance | conforms to EN 60068-2-27 |
| EMC immunity | conforms to EN 61000-6-2 |
| EMC emission | conforms to EN 61000-6-4 |
| Markings | CE |
| Approvals | UL (in preparation) |
| Housing data | ED-12-8pin | EF-12-8pin |
|---|---|---|
| Weight | 55 g | 60 g |
| Protection rating | IP20 | |
| Material | polycarbonate | |
| Dimesnions | Width (single) | 15 mm | |
| Dimensions | Width (lined up) | 12 mm | |
| Dimensions | Height | 100 mm | |
| Dimensions | Depth | 65 mm | 68 mm |
| Installation | Terminal/back wall | DIN rail, 35 mm (EN 60715) | |
| Installation | Terminal/terminal | double slot and key connection | |
| Pluggable wiring level | no | yes |
| Connection technology | push-in | |
| Connection cross-section | Solid wire | 0.08…2.5 mm² | 0.08…1.5 mm² |
| Connection cross-section | Stranded wire | 0.08…2.5 mm² | 0.08…1.5 mm² |
| Connection cross-section | With ferrule | 0.14…1,5 mm² | |
| Connection cross-section AWG | Solid wire | AWG28…14 | AWG28…16 |
| Connection cross-section AWG | Stranded wire | AWG28…14 | AWG28…16 |
| Connection cross-section AWG | With ferrule | AWG26…16 | |
| Stripping length | 8…9 mm | 9…10 mm |
| Power contact | "+" (left) | no | |
| Power contact | "+" (rechts) | yes | |
| Power contact | "-" (left) | no | |
| Power contact | "-" (right) | yes | |
| Power contact | "⏚" (left) | no | |
| Power contact | "⏚" (right) | yes | |
| Insertion lock for power contact “⏚” | no | |
| Ordering information | |
|---|---|
| ED9100 | EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in |
| EF9100 | EtherCAT Terminal, potential supply, 24 V DC, 10 A, push-in, pluggable wiring level |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use

