ZB8110 | External braking resistor

During the acceleration phase, a motor needs energy supply, whereas during braking a motor can be used as a generator, feeding energy back into the DC link, which raises the voltage in the DC link. If the voltage exceeds the adjustable threshold value, a braking resistor is activated.

The external ZB8110 braking resistor is available as an accessory to the EL9576 brake chopper terminal or the KL9570 buffer capacitor terminal. It regulates the DC link voltage as soon as more braking power is needed. It has a maximum continuous rating of 100 W. The ZB8110 is connected directly to the EL9576 or KL9570. A mounting plate is included in the scope of supply for each braking resistor.

Product status:

regular delivery

Product information

Technical dataZB8110
Rated power100 W
Cable length1000 mm
Cross-sectionAWG16/1.5 mm²
Resistance value10 Ω
Operating voltagemaximum:
≤ 700 V AC; ≤ 1000 V DC considering self protection
≤ 600 V AC; ≤ 850 V DC considering CSA and UL approvals
Insulation voltage≥ 4000 V at 50 Hz/1 min
Energy consumption4 kJ at 1.2 s (1% ED)
8 kJ at 7.2 s (6% ED)
Dimensions (W x H x D)110 mm x 80 mm x 15 mm
incl. mounting plate: 110 mm x 31 mm x 28.5 mm
Weight0.28 kg
Operating temperature0…55°C
Storage temperature-25…+85°C
Casing temperature≤ 250°C
Protect. rating/installation pos.IP65/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use