CP6600-0001-0030 | 10.1-inch Economy Panel PCNew

The CP6600 and CP6606 built-in Panel PCs are designed for installation in the front of a control cabinet or control housing. They are available with two different touch screen displays with a 7 or 10.1-inch screen size.

 

Scalable performance

The CP660x-0001-0030 built-in Panel PCs with Arm® processors are ideal for visualization and system operation with TwinCAT 3 HMI for complex visualization or third-party visualization with sufficient computing power for small to medium TwinCAT applications. The energy-efficient devices without rotating components minimize downtime and lower the demand on storage media thanks to lean Linux®-based applications.

Highest data availability and data security

The CP6600 and CP6606 Panel PCs can be equipped with a microSD card and therefore contain no rotating components. A 24 V power supply unit is included with both variants, optionally also with a capacitive uninterruptible power supply (1-second UPS) for fail-safe data storage.

 

Accessibility of the components

Both the microSD card and the lithium battery for the system clock are accessible from the rear side in the connector bracket.

 

Central EtherCAT control

Due to the independent 1 Gbit Ethernet interfaces, the panel PCs are ideal for use as the compact central unit of an EtherCAT controller.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement | estimated market release 4th quarter 2026

Product variantsProcessorProduct status
CP6600-0001-0030Arm® processor with 6 cores, consisting of
2 cores Arm® Cortex®-A78, 2.0 GHz and
4 cores Arm® Cortex®-A55, 2.0 GHz (TC3: 30)
product announcement
CP6600-0001-0020Arm® Cortex®-A8, 1 GHz (TC2, TC3: 30*)regular delivery
CP6606-0001-0030Arm® processor with 6 cores, consisting of
2 cores Arm® Cortex®-A78, 2.0 GHz and
4 cores Arm® Cortex®-A55, 2.0 GHz (TC3: 30)
product announcement
CP6606-0001-0020Arm® Cortex®-A8, 1 GHz (TC2, TC3: 30*)regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP6600-0001-0030Options
Device typeBuilt-in Panel PC
Housingaluminum front with sheet-steel rear cover
Slots for hard disk/flashslot for microSD card, card not included (requires a microSD card with a minimum capacity of 16 GB)
Installationpull-out clamping levers for fast installation without loose parts
Protection ratingfront side IP54, rear side IP20
Operating temperature0…55°C
Display size/resolution10.1" 1024 x 600
Touch screensingle-finger touch screen
ProcessorArm® processor with 6 cores, consisting of 2 cores Arm® Cortex®-A78, 2.0 GHz and 4 cores Arm® Cortex®-A55, 2.0 GHz (TC3: 30)
Motherboard3½-inch motherboard
Memory4 GB LPDDR4 RAM
Graphicintegrated in the processor
Ethernet2 x 100/1000BASE-T on-board
Interfaces2 x USB 3.2 Gen. 1, 1 x RS232
Power supply24 V DC1-second UPS
Operating system–Beckhoff RT Linux®
Options10.1-inch economy Panel PC with Arm® Cortex®
C9900-H81316 GB microSD card
C9900-H86932 GB microSD card (product announcement | estimated market release 4th quarter 2026)
C9900-H87064 GB microSD card (product announcement | estimated market release 4th quarter 2026)
C9900-U218internal, capacitive 1-second UPS for securely saving persistent application data to the microSD flash card; requires TwinCAT
C9900-S625Beckhoff RT Linux® distribution license for one CPU with TwinCAT 3 platform level 30.
The Beckhoff software license agreements are valid.

Operating system Beckhoff RT Linux®

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use